DFBK-E

BRACKETDFBK-E

12 / 12 total results

Filter items
  • BRACKET
  • Heavy Duty
  • DFBK-E

Packaging description, Imprint: diffuL

●The shelf support is designed to withstand heavy objects. It is also recommended for use with large shelves.
●The heads of the included screws match the colour of the shelf support.
Accessories
●Truss head tapping screw 4×30

In Use

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DFBK-E120-WT 120-050-740
eShop
DFBK-E120-BL 120-050-741
eShop
DFBK-E200-WT 120-050-742
eShop
DFBK-E200-BL 120-050-743
eShop
DFBK-E300-WT 120-050-744
eShop
DFBK-E300-BL 120-050-745
eShop
DFBK-E400-WT 120-050-746
eShop
DFBK-E400-BL 120-050-747
eShop
DFBK-E500-WT 120-050-748
eShop
DFBK-E500-BL 120-050-749
eShop
DFBK-E600-WT 120-050-750
eShop
DFBK-E600-BL 120-050-751
eShop
Image Item Name Purchase Item Code Quotation RoHS A B F G H Load Capacity N/1pc Load Capacity kgf/1 pc Main Material Finish Projection Length Shape Colour [For WEB Search] C D E EAN Box Weight (g)

DFBK-E120-WT

eShop

120-050-740

115

80

26

20

20

490

50

Steel

Powder Paint/White

101~200mm

L

White

-

-

-

4510932227810

10ヶ

216

DFBK-E120-BL

eShop

120-050-741

115

80

26

20

20

490

50

Steel

Powder Paint/Matt Black

101~200mm

L

Matte Black

-

-

-

4510932227827

10ヶ

216

DFBK-E200-WT

eShop

120-050-742

195

140

48

44

25

883

90

Steel

Powder Paint/White

101~200mm

L

White

30

10

25

4510932227834

10ヶ

404

DFBK-E200-BL

eShop

120-050-743

195

140

48

44

25

883

90

Steel

Powder Paint/Matt Black

101~200mm

L

Matte Black

30

10

25

4510932227841

10ヶ

404

DFBK-E300-WT

eShop

120-050-744

295

210

48

44

25

883

90

Steel

Powder Paint/White

201~300mm

L

White

90

20

30

4510932227858

10ヶ

660

DFBK-E300-BL

eShop

120-050-745

295

210

48

44

25

883

90

Steel

Powder Paint/Matt Black

201~300mm

L

Matte Black

90

20

30

4510932227865

10ヶ

660

DFBK-E400-WT

eShop

120-050-746

395

270

56

52

30

883

90

Steel

Powder Paint/White

301~400mm

L

White

-

-

-

4510932227872

10ヶ

1030

DFBK-E400-BL

eShop

120-050-747

395

270

56

52

30

883

90

Steel

Powder Paint/Matt Black

301~400mm

L

Matte Black

-

-

-

4510932227889

10ヶ

1030

DFBK-E500-WT

eShop

120-050-748

495

330

56

52

30

981

100

Steel

Powder Paint/White

401~500mm

L

White

-

-

-

4510932227896

4ヶ

1320

DFBK-E500-BL

eShop

120-050-749

495

330

56

52

30

981

100

Steel

Powder Paint/Matt Black

401~500mm

L

Matte Black

-

-

-

4510932227902

4ヶ

1320

DFBK-E600-WT

eShop

120-050-750

595

420

56

52

30

981

100

Steel

Powder Paint/White

Min. 500mm

L

White

-

-

-

4510932227919

4ヶ

1650

DFBK-E600-BL

eShop

120-050-751

595

420

56

52

30

981

100

Steel

Powder Paint/Matt Black

Min. 500mm

L

Matte Black

-

-

-

4510932227926

4ヶ

1650

Slide to See More


CAD download

Body

Item Name
DFBK-E120-WT
DFBK-E120-BL
DFBK-E200-WT
DFBK-E200-BL
DFBK-E300-WT
DFBK-E300-BL
DFBK-E400-WT
DFBK-E400-BL
DFBK-E500-WT
DFBK-E500-BL
DFBK-E600-WT
DFBK-E600-BL
Item Name 2D 3D Others RoHS Item Code
DFBK-E120-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-050-740

DFBK-E120-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-050-741

DFBK-E200-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-050-742

DFBK-E200-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-050-743

DFBK-E300-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-050-744

DFBK-E300-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-050-745

DFBK-E400-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-050-746

DFBK-E400-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-050-747

DFBK-E500-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-050-748

DFBK-E500-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-050-749

DFBK-E600-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-050-750

DFBK-E600-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-050-751

Slide to See More

Catalogue

Note

●Firmly fix the shelf support to a location with sufficient strength.
●To prevent tilting under load, the angle is slightly more than 90°. Please verify with the actual product.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/piece
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More