DAMPER TORQUE HINGEHG-TQJD
4 / 4 total results
friction hinge, Positioning hinges, position controle
- Passed 20K Cycle Test
- Soft Close
- Free Stop
friction hinge, Positioning hinges, position controle
- ●Torque hinge with damper.
●The torque adjustment feature enables lids and doors to stop at any position during opening or closing.
●Torque is generated in one direction. Almost no reverse torque is generated, allowing for smooth operation.
●Lid stop not required (see below for further details). - Specification
- ●Operating temperature: 0°C-40°C.
- Application
- ●Analytical equipment, medical equipment, FA equipment, OA equipment, etc.
- Accessories
- ●Screw cover (elastomer)
Videos
Related Information
Drawings / Illustrations
-
Show all
-
Show all
Closing Range
-
Show all
Opening Range
-
Show all
-
Show all
Closing Range
-
Show all
Opening Range
-
Show all
Lid Solutions
-
Show all
Soft-close Adjustment Guidelines
For 2 damper torque hinges -
Show all
Torque Adjustment Function
The speed at closing can be adjusted to your preference by turning the torque adjustment screw.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HG-TQJD50-A-WT | 170-047-273 | eShop |
![]() |
![]() |
HG-TQJD50-A-BL | 170-047-274 | eShop |
![]() |
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HG-TQJD50-B-WT | 170-047-275 | eShop |
![]() |
![]() |
HG-TQJD50-B-BL | 170-047-276 | eShop |
![]() |
CAD download
Catalogue
Manuals
Note
●Please be sure to check the handling precautions.
●Please check the actual product before use and carry out prototyping and verification.
●Install the hinges so that the axial centres of the hinges are horizontal and do not shift.
●When multiple units are used, the torque values must be the same.
● Temporary fixing parts are provided to prevent the hinges from opening and closing during transport. Remove during product installation.
● Do not force operation of the lid.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Operation Function
-
-
Adjustment
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Finish/Colour
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
