- SNS35D-CV
ALL STAINLESS STEEL DRAWER SLIDESNS35D-CV
9 / 9 total results
- ● We use low particle emissions grease (NSK Ltd. LG2), which is suitable for cleanroom environments.
● This is a stainless steel drawer slide with a height of 35.3mm. - Application
- ● Cleanrooms, Semiconductor, Liquid Crystal
- Recommended Screw
- ● M4 Pan Head Screw, or Nominal 4 Pan Head Tapping Screw
Drawings / Illustrations
Spec Table
Body
CAD download
Body
Item Name |
---|
SNS35D-60CV |
SNS35D-40CV |
SNS35D-55CV |
SNS35D-30CV |
SNS35D-35CV |
SNS35D-70CV |
SNS35D-45CV |
SNS35D-50CV |
SNS35D-65CV |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SNS35D-60CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-293 |
SNS35D-40CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-289 |
SNS35D-55CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-292 |
SNS35D-30CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-287 |
SNS35D-35CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-288 |
SNS35D-70CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-295 |
SNS35D-45CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-290 |
SNS35D-50CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-291 |
SNS35D-65CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-294 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
-
Drawer Slide Type
-
-
Unique Features
-
RoHS 2
-
-
CAD
-
