HTS

ROTATING PLATEHTS

1 / 1 total results

Filter items
  • ROTATING PLATE
  • Offset Load Supported
  • HTS

Turntable, SwivelPlate

●Industrial rotating plate that withstands offset load.
●Rotates 360°, with a friction function.
●Centre hole for cable management.
Specification
●Operating temperature: 0 - 40°C
Application
●Operating panels and LCDs in machine tools, food processing machinery, etc.

Videos

Drawings / Illustrations

  • Clearance Dimensions
    Minimum Height Clearance: 1 mm.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HTS-165 170-055-287
eShop
Image Item Name Purchase Item Code Quotation RoHS (technical) specification Material Finish Vertical load N Vertical load kgf EAN Box

HTS-165

eShop

170-055-287

Unlocked.

Steel/polyacetal (POM)

Bright chromate treatment (trivalent)

1470

150

4510932229043

10

Slide to See More


CAD download

Body

Item Name
HTS-165
Item Name 2D 3D Others RoHS Item Code
HTS-165 DXF DWG SAT IGES X_T STEP 3DPDF

170-055-287

Slide to See More

Catalogue

Note

●Ensure that there is no contact between the mounting screws and the fixing nut.
●Ensure a minimum 1 mm clearance for rivet protrusions using a sheet metal cutout or similar (minimum hole diameter: φ75).

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • ROTATING PLATE HTS Offset Load Supported

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More