SWING LIFT DOWNSLDL
2 / 2 total results
- Passed 40K Cycle Test
- Lift Assist
- Soft Close
- ●For downward-opening flap doors.
●Unique swing down mechanism.
●Spring powered to make flap feel light and easy to close.
●Built in damper prevents slamming during closing.
●When installing, easily position the SLDL by aligning its front with the edge of the side panel.
●The Lift Assist strength can be adjusted to accommodate varying door weights.
●Post-installation, the door can be minutely adjusted vertically, horizontally, and angularly to correct small mounting position inaccuracies. - Specification
- ●Operating temperature: 0°C-40°C.
- Accessories
- ●Cross Recessed Countersunk Tapping Screw 3.5x45 (For Body Mounting)
●Bind head tapping screw 3.5x15 (for mounting plate attachment) - Sold separately
- ●Body Cover SLUL-C
●Connecting Bar SLUL-B
Videos
In Use
Images
Related Information
Drawings / Illustrations
-
Show all
Mounting Dimensions
*1: If not using a gasket/door stopper, please shift the body 4mm towards the back panel.
*2: The maximum door protrusion when opening and closing is approximately 250mm.
*3: When the door is opened, the bottom of the cabinet is 432mm (Door travel). I need the dimensions of 50mm. -
Show all
Body
-
Show all
Connecting Bar (Sold separately)
-
Show all
Body Cover (Sold separately)
-
Show all
Image of Movement
-
Show all
Spec Table
Body [Body]
This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.
Sold Separately [Body Cover (Sold separately)]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SLUL-C-DGR | 180-054-948 | eShop |
![]() |
![]() |
SLUL-C-WT | 180-054-947 | eShop |
![]() |
This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.
Sold Separately [Connecting Bar (Sold separately)]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SLUL-B685 | 180-054-950 | eShop |
![]() |
![]() |
SLUL-B835 | 180-054-951 | eShop |
![]() |
![]() |
SLUL-B535 | 180-054-949 | eShop |
![]() |
CAD download
Body [Body]
Item Name |
---|
SLDL-6 |
SLDL-5 |
Sold Separately [Body Cover (Sold separately)]
Item Name |
---|
SLUL-C-DGR |
SLUL-C-WT |
Sold Separately [Connecting Bar (Sold separately)]
Catalogue
Manuals
Note
●Be sure to read the cautions.
●1 connecting bar SLUL-B is necessary for 1 set of SLDL.
●Attach the handle (sold separately) at the center of the door's width for optimal placement.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Torque Moment kgf.cm/pc
-
Max Torque Moment kgf.cm (2pc/set)
