- HG-TAJ
SPRING-ASSIST TORQUE HINGEHG-TAJ
2 / 2 total results
- Passed Private 50K Cycle Test
- Free Stop
- Power Assist
- ●The built-in spring makes lids feel lighter to open and close (Assist Range: 0°-65°).
●Both blades feature L-shaped brackets, ideal for lids with long widths.
●The retaining torque can be adjusted by turning the adjusting screw (nominal 10 spanner) (0-3 N·m/piece, 0-6 N·m/set).
●Covers provide a cleaner and more streamlined appearance. - Specification
- ●Operating temperature: -10°C ~ 50°C
- Application
- ●Medical equipment, FA equipment, LCD monitors and surveillance cameras, etc.
- Recommended Screw
- ●M5 bind head screws
●M5 pan head screw
Related Information
Drawings / Illustrations
-
Show all
-
Show all
-
Show all
Retaining Torque Adjustment
Make sure the torque adjustment amount is the same on both sides by using the blue line on the nut and plate as a guide. -
Show all
Lid Size Guidelines
HG-TAJ15 For left and right-hand sets -
Show all
HG-TAJ30 For left and right-hand sets
-
Show all
-
Show all
Application Examples
-
Show all
Smoother than ever before
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HG-TAJ-LR30 | 170-055-370 | eShop |
![]() |
![]() |
HG-TAJ-LR15 | 170-055-369 | eShop |
![]() |
*Torque values are set values. One place per side is half the value.
Sold in set of two hinges (right and left).
CAD download
Catalogue
Note
●Please be sure to check the handling instructions.
●Use a left-right pair with the same assist torque value.
●A stopper should be used in conjunction with the hinge to prevent excessive load on the hinge.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
