SELF CLOSING SLIDE DOOR SYSTEMFDQ35
1 / 1 total results
- SELF CLOSING SLIDE DOOR SYSTEM
- Pocket Door
- FDQ35
- FD Series
- Passed Private 300K Cycle Test
- Soft Close
- Semi-automatic sliding door hardware with pocket door that opens manually and closes automatically. Ideal for aged care facilities and clinics. Easy passage as the door is held when fully opened. Additionally, the compact tracks help achieve a clean, minimalist design.
- Specification
- ●Door Width: Door Height Max.2400 mm : 660-1200 mm, Door Height Max.2401-2700 mm : 700-1200 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 30 mm
●Load Capacity (per door): Max. 35 kg, 10 kg or more recommended
Drawings / Illustrations
Spec Table
Parts Set
Sold Separately
Sold Separately
Selling Individually
CAD download
Parts Set
Item Name |
---|
FDQ35EVDHCMP-PD |
Sold Separately
Item Name |
---|
FD30-35EV-TRMP860-SL |
FD30-35EV-TRMP1260-SL |
FD30-35EV-TRMP1860-SL |
FD30-35EV-TRMP2760-SL |
FD30-35EV-TRMP3960-SL |
FD30-35EV-TRMP860-UM |
FD30-35EV-TRMP1260-UM |
FD30-35EV-TRMP1860-UM |
FD30-35EV-TRMP2760-UM |
FD30-35EV-TRMP3960-UM |
FD30-35EV-TRMP860-WT |
FD30-35EV-TRMP1260-WT |
FD30-35EV-TRMP1860-WT |
FD30-35EV-TRMP2760-WT |
FD30-35EV-TRMP3960-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-35EV-TRMP860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-283 |
|
FD30-35EV-TRMP1260-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-284 |
|
FD30-35EV-TRMP1860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-285 |
|
FD30-35EV-TRMP2760-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-286 |
|
FD30-35EV-TRMP3960-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-287 |
|
FD30-35EV-TRMP860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-288 |
|
FD30-35EV-TRMP1260-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-289 |
|
FD30-35EV-TRMP1860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-290 |
|
FD30-35EV-TRMP2760-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-291 |
|
FD30-35EV-TRMP3960-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-292 |
|
FD30-35EV-TRMP860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-293 |
|
FD30-35EV-TRMP1260-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-294 |
|
FD30-35EV-TRMP1860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-295 |
|
FD30-35EV-TRMP2760-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-296 |
|
FD30-35EV-TRMP3960-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-297 |
Sold Separately
Item Name |
---|
FD30-35EV-TRHP860-SL |
FD30-35EV-TRHP1260-SL |
FD30-35EV-TRHP1860-SL |
FD30-35EV-TRHP2760-SL |
FD30-35EV-TRHP3960-SL |
FD30-35EV-TRHP860-UM |
FD30-35EV-TRHP1260-UM |
FD30-35EV-TRHP1860-UM |
FD30-35EV-TRHP2760-UM |
FD30-35EV-TRHP3960-UM |
FD30-35EV-TRHP860-WT |
FD30-35EV-TRHP1260-WT |
FD30-35EV-TRHP1860-WT |
FD30-35EV-TRHP2760-WT |
FD30-35EV-TRHP3960-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-35EV-TRHP860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-802 |
|
FD30-35EV-TRHP1260-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-803 |
|
FD30-35EV-TRHP1860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-804 |
|
FD30-35EV-TRHP2760-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-805 |
|
FD30-35EV-TRHP3960-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-806 |
|
FD30-35EV-TRHP860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-807 |
|
FD30-35EV-TRHP1260-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-808 |
|
FD30-35EV-TRHP1860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-809 |
|
FD30-35EV-TRHP2760-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-810 |
|
FD30-35EV-TRHP3960-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-811 |
|
FD30-35EV-TRHP860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-812 |
|
FD30-35EV-TRHP1260-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-813 |
|
FD30-35EV-TRHP1860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-814 |
|
FD30-35EV-TRHP2760-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-815 |
|
FD30-35EV-TRHP3960-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-043-816 |
Selling Individually
Item Name |
---|
FD30-HBRT1500SIL |
FD50-BGR18 |
FD35EV-TRGPF |
FD35EV-WRM-DSC |
FD35EV-WRM |
FDQ35-CP-WT |
FDQ35 |
FDQ35-CP-LBR |
FDQ35-CP-DBR |
FDQ35-TRGPB |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HBRT1500SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-019-971 |
|
FD50-BGR18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-718 |
|
FD35EV-TRGPF | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-035-299 |
|
FD35EV-WRM-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-048-913 |
|
FD35EV-WRM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-048-914 |
|
FDQ35-CP-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-750 |
|
FDQ35 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-747 |
|
FDQ35-CP-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-749 |
|
FDQ35-CP-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-748 |
|
FDQ35-TRGPB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-751 |
Catalogue
Manuals
Note
●Be sure to read the Precautions for this product.
●Be sure to read the installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.