FDQ35_PARTS

Parts

13 / 13 total results

Filter items

Spec Table

Body

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD30-HBRT1000SIL 250-021-996
eShop
FD50-BGR18 250-029-718
eShop
FD35EV-TRG 250-033-814
eShop
FD35EV-TRG-BL 250-052-701
eShop
FD35EV-TRJ 250-033-815
eShop
FD35EV-WRM-DSC 250-048-913
eShop
FD35EV-WRM 250-048-914
eShop
FD35EV-WRM-SP8 250-048-915
eShop
FDQ35-CP-WT 250-056-750
eShop
FDQ35 250-056-747
eShop
FDQ35-CP-LBR 250-056-749
eShop
FDQ35-CP-DBR 250-056-748
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Finish Colour: Material: Material Main ingredient Finish: Colour Main material Main Material EAN

FD30-HBRT1500SIL

eShop

250-019-971

Bottom Recessed Guide Rail (1500mm)

Silver Anodized/Plating/Clear

-

-

Aluminium Alloy

-

-

-

-

-

4510932113571

FD30-HBRT1000SIL

eShop

250-021-996

Embedded Lower Guide Rail (1000mm)

Silver Anodised + Paint/Clear

-

-

Aluminium Alloy

-

-

-

-

-

4510932114394

FD50-BGR18

eShop

250-029-718

Bottom Guide (witth rollers)

Barrel Polished

-

-

-

-

-

Natural

-

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-TRG

eShop

250-033-814

Trigger

Coloured Chromate (trivalent)

-

-

Steel

-

-

-

-

-

4510932167994

FD35EV-TRG-BL

eShop

250-052-701

Retrofit Trigger

Black chromate (trivalent)

-

-

Steel

-

-

Black

-

-

4510932217460

FD35EV-TRJ

eShop

250-033-815

trigger jig

-

-

-

Polyacetal (POM)

-

-

Red

-

-

4510932168007

FD35EV-WRM-DSC

eShop

250-048-913

Two-Way Soft Closer (for Surface Mount)

-

-

-

-

Zinc alloy/polyacetal (POM)

Coloured chromate treatment

Grey

-

-

4510932193405

FD35EV-WRM

eShop

250-048-914

Upper Roller (for Surface Mount Two-Way Soft Close)

Coloured chromate treatment

Grey

Zinc alloy/polyacetal (POM)

-

-

-

-

-

-

4510932193412

FD35EV-WRM-SP8

eShop

250-048-915

Spanner (for Surface Mount)

Coloured chromate treatment (trivalent)

-

steel

-

-

-

-

-

-

4510932193429

FDQ35-CP-WT

eShop

250-056-750

Decorative Caps for Self Closing Unit

-

-

-

ABS Resin

-

-

White

-

-

4510932230520

FDQ35

eShop

250-056-747

Self Closing Unit

Clear Zinc Chromate

-

-

-

-

-

Black

Steel/Polyacetal (POM)

-

4510932230490

FDQ35-CP-LBR

eShop

250-056-749

Decorative Caps for Self Closing Unit

-

-

-

ABS resin

-

-

Light Brown

-

-

4510932230513

FDQ35-CP-DBR

eShop

250-056-748

Decorative Caps for Self Closing Unit

-

-

-

ABS Resin

-

-

Dark Brown

-

-

4510932230506

Slide to See More


CAD download

Body

Item Name
FD30-HBRT1500SIL
FD30-HBRT1000SIL
FD50-BGR18
FD35EV-TRG
FD35EV-TRG-BL
FD35EV-TRJ
FD35EV-WRM-DSC
FD35EV-WRM
FD35EV-WRM-SP8
FDQ35-CP-WT
FDQ35
FDQ35-CP-LBR
FDQ35-CP-DBR
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD30-HBRT1000SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-021-996

FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-033-814

FD35EV-TRG-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-052-701

FD35EV-TRJ DXF DWG SAT IGES X_T STEP 3DPDF

250-033-815

FD35EV-WRM-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-048-913

FD35EV-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-048-914

FD35EV-WRM-SP8 DXF DWG SAT IGES X_T STEP 3DPDF

250-048-915

FDQ35-CP-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-056-750

FDQ35 DXF DWG SAT IGES X_T STEP 3DPDF

250-056-747

FDQ35-CP-LBR DXF DWG SAT IGES X_T STEP 3DPDF

250-056-749

FDQ35-CP-DBR DXF DWG SAT IGES X_T STEP 3DPDF

250-056-748

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More