FD30SP

TOP MOUNTED SLIDING DOOR SYSTEMFD30SP

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Two-way Damper / Synchronized 3-door / Recessed Upper Roller
  • FD30SP
  • FD Series

  • Soft Close
●3-door synchro model of FD30SP.
●Soft opening/closing motion.
●Upgraded for easier installation.
●Reliable soft closing from approx. 100 mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 50 mm on trailing edge side.
Specification
●Door Width: Main Door 590 - 1000mm (Two-Way Soft Close), Secondary Door 510 - 1000mm (One-Way Soft Close)
●Door Height: Max. 2400 mm
●Door Thickness: 30 - 38 mm
●Load Capacity (per door): Max. 30 kg, 10 kg or more recommended

Videos

Drawings / Illustrations

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD30SP-HRP3 250-056-249
eShop
Image Item Name Purchase Item Code Quotation RoHS Uses - Narrowing down for web Door material - refinement for web Opening and closing specifications - refinement for web Linked - Narrowing for web Mounting method (upper rail) - Narrowing for web Mounting method (upper roller) - Narrowing for web Soft-close - Narrowing for the web Opening and closing texture - Narrowing for web Door height - refinement for web Load-bearing capacity - Narrow down for web Load method - Narrowing for web EAN

FD30SP-HRP3

eShop

250-056-249

For general residential use

tree

3 interlocking sliding doors

The doors move in sequence.

with a surface that is not dug in

trench

bidirectional

Standard

Max. 2400

Max. 30

suspended above

-

Slide to See More

per door


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-TRM1820SCSIL 250-017-805
eShop
FD30-TRM1820SCUM 250-017-806
eShop
FD30-TRM2730SCSIL 250-017-978
eShop
FD30-TRM2730SCUM 250-017-979
eShop
FD30-TRM3640SCSIL 250-017-982
eShop
FD30-TRM3640SCUM 250-017-983
eShop
FD30-TRM2000SCSIL 250-018-873
eShop
FD30-TRM2000SCUM 250-018-874
eShop
FD30-TRM3000SCSIL 250-018-877
eShop
FD30-TRM3000SCUM 250-018-878
eShop
FD30-TRM4000SCSIL 250-018-881
eShop
FD30-TRM4000SCUM 250-018-882
eShop
FD30-TRM1820SCWT 250-025-146
eShop
FD30-TRM2730SC 250-025-148
eShop
FD30-TRM3640SCWT 250-025-150
eShop
FD30-TRM2000SCWT 250-025-160
eShop
FD30-TRM3000SCWT 250-025-162
eShop
FD30-TRM4000SCWT 250-025-164
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FD30-TRM1820SCSIL

eShop

250-017-805

Upper Rail for Soft Closer (Surface Mount)

1820

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112314

FD30-TRM1820SCUM

eShop

250-017-806

Upper Rail for Soft Closer (Surface Mount)

1820

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112321

FD30-TRM2730SCSIL

eShop

250-017-978

Upper Rail for Soft Closer (Surface Mount)

2730

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112857

FD30-TRM2730SCUM

eShop

250-017-979

Upper Rail for Soft Closer (Surface Mount)

2730

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112864

FD30-TRM3640SCSIL

eShop

250-017-982

Upper Rail for Soft Closer (Surface Mount)

3640

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112895

FD30-TRM3640SCUM

eShop

250-017-983

Upper Rail for Soft Closer (Surface Mount)

3640

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112901

FD30-TRM2000SCSIL

eShop

250-018-873

Upper Rail for Soft Closer (Surface Mount)

2000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113342

FD30-TRM2000SCUM

eShop

250-018-874

Upper Rail for Soft Closer (Surface Mount)

2000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113359

FD30-TRM3000SCSIL

eShop

250-018-877

Upper Rail for Soft Closer (Surface Mount)

3000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113380

FD30-TRM3000SCUM

eShop

250-018-878

Upper Rail for Soft Closer (Surface Mount)

3000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113397

FD30-TRM4000SCSIL

eShop

250-018-881

Upper Rail for Soft Closer (Surface Mount)

4000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113427

FD30-TRM4000SCUM

eShop

250-018-882

Upper Rail for Soft Closer (Surface Mount)

4000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113434

FD30-TRM1820SCWT

eShop

250-025-146

Upper Rail for Soft Closer (Surface Mount)

1820

White

Aluminium Alloy

Anodized/Plating/White

4510932116565

FD30-TRM2730SC

eShop

250-025-148

Upper Rail for Soft Closer (Surface Mount)

2730

White

Aluminium Alloy

Anodized/Plating/White

4510932116589

FD30-TRM3640SCWT

eShop

250-025-150

Upper Rail for Soft Closer (Surface Mount)

3640

White

Aluminium Alloy

Anodized/Plating/White

4510932116602

FD30-TRM2000SCWT

eShop

250-025-160

Upper Rail for Soft Closer (Surface Mount)

2000

White

Aluminium Alloy

Anodized/Plating/White

4510932116701

FD30-TRM3000SCWT

eShop

250-025-162

Upper Rail for Soft Closer (Surface Mount)

3000

White

Aluminium Alloy

Anodized/Plating/White

4510932116725

FD30-TRM4000SCWT

eShop

250-025-164

Upper Rail for Soft Closer (Surface Mount)

4000

White

Aluminium Alloy

Anodized/Plating/White

4510932116749

Slide to See More

SOFT CLOSE UPPER TRACK (Surface mount)


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-TRH1820SCSIL 250-017-807
eShop
FD30-TRH1820SCUM 250-017-808
eShop
FD30-TRH2730SCSIL 250-017-980
eShop
FD30-TRH2730SCUM 250-017-981
eShop
FD30-TRH3640SCSIL 250-017-984
eShop
FD30-TRH3640SCUM 250-017-985
eShop
FD30-TRH2000SCSIL 250-018-875
eShop
FD30-TRH2000SCUM 250-018-876
eShop
FD30-TRH3000SCSIL 250-018-879
eShop
FD30-TRH3000SCUM 250-018-880
eShop
FD30-TRH4000SCSIL 250-018-883
eShop
FD30-TRH4000SCUM 250-018-884
eShop
FD30-TRH1820SCWT 250-025-147
eShop
FD30-TRH2730SCWT 250-025-149
eShop
FD30-TRH3640SCWT 250-025-151
eShop
FD30-TRH2000SCWT 250-025-161
eShop
FD30-TRH3000SCWT 250-025-163
eShop
FD30-TRH4000SCWT 250-025-165
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FD30-TRH1820SCSIL

eShop

250-017-807

Upper Rail for Soft Closer (Recessed Mount)

1820

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112338

FD30-TRH1820SCUM

eShop

250-017-808

Upper Rail for Soft Closer (Recessed Mount)

1820

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112345

FD30-TRH2730SCSIL

eShop

250-017-980

Upper Rail for Soft Closer (Recessed Mount)

2730

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112871

FD30-TRH2730SCUM

eShop

250-017-981

Upper Rail for Soft Closer (Recessed Mount)

2730

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112888

FD30-TRH3640SCSIL

eShop

250-017-984

Upper Rail for Soft Closer (Recessed Mount)

3640

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112918

FD30-TRH3640SCUM

eShop

250-017-985

Upper Rail for Soft Closer (Recessed Mount)

3640

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112925

FD30-TRH2000SCSIL

eShop

250-018-875

Upper Rail for Soft Closer (Recessed Mount)

2000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113366

FD30-TRH2000SCUM

eShop

250-018-876

Upper Rail for Soft Closer (Recessed Mount)

2000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113373

FD30-TRH3000SCSIL

eShop

250-018-879

Upper Rail for Soft Closer (Recessed Mount)

3000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113403

FD30-TRH3000SCUM

eShop

250-018-880

Upper Rail for Soft Closer (Recessed Mount)

3000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113410

FD30-TRH4000SCSIL

eShop

250-018-883

Upper Rail for Soft Closer (Recessed Mount)

4000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113441

FD30-TRH4000SCUM

eShop

250-018-884

Upper Rail for Soft Closer (Recessed Mount)

4000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113458

FD30-TRH1820SCWT

eShop

250-025-147

Upper Rail for Soft Closer (Recessed Mount)

1820

White

Aluminium Alloy

Anodized/Plating/White

4510932116572

FD30-TRH2730SCWT

eShop

250-025-149

Upper Rail for Soft Closer (Recessed Mount)

2730

White

Aluminium Alloy

Anodized/Plating/White

4510932116596

FD30-TRH3640SCWT

eShop

250-025-151

Upper Rail for Soft Closer (Recessed Mount)

3640

White

Aluminium Alloy

Anodized/Plating/White

4510932116619

FD30-TRH2000SCWT

eShop

250-025-161

Upper Rail for Soft Closer (Recessed Mount)

2000

White

Aluminium Alloy

Anodized/Plating/White

4510932116718

FD30-TRH3000SCWT

eShop

250-025-163

Upper Rail for Soft Closer (Recessed Mount)

3000

White

Aluminium Alloy

Anodized/Plating/White

4510932116732

FD30-TRH4000SCWT

eShop

250-025-165

Upper Rail for Soft Closer (Recessed Mount)

4000

White

Aluminium Alloy

Anodized/Plating/White

4510932116756

Slide to See More

SOFT CLOSE UPPER TRACK (Recessed mount)


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBB 250-022-265
eShop
FD30-TRG 250-019-967
eShop
FD30-HRGU 250-022-261
eShop
FD30-HRDG 250-022-262
eShop
FD30-HBGF 250-022-263
eShop
FD30-HRDB 250-022-264
eShop
FD30-HBDR1000 250-022-266
eShop
FD25SP-30-TRG 250-052-630
eShop
FD25SP-30-TRJ 250-024-555
eShop
FD25SP-WRH-DSC 250-055-992
eShop
FD30SP-WRH-N 250-055-996
eShop
FD25SP-WRH-DSC 250-055-994
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Part Name Colour Material Finish Finish: Main ingredient Main Material EAN

FD30-HBB

eShop

250-022-265

-

Bumper Block (Synchronized/Outset)

Black

-

Chrome

-

-

Steel/Ethylene Propylen Rubber(EPDM)

4510932114691

FD30-TRG

eShop

250-019-967

-

Trigger

-

Steel

Coloured Chromate

-

-

-

4510932113533

FD30-HRGU

eShop

250-022-261

-

Bottom Guide

Grey

-

Barrel Polished

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114653

FD30-HRDG

eShop

250-022-262

-

Bottom Guide

Grey

-

Barrel Polished

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114660

FD30-HBGF

eShop

250-022-263

-

Bottom Guide

Grey

-

Barrel Polished

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114677

FD30-HRDB

eShop

250-022-264

-

Synchronized Bottom Guide Block

Black

-

-

-

-

Ethylene Propylen Rubber(EPDM)

4510932114684

FD30-HBDR1000

eShop

250-022-266

-

Bottom Recessed Guide Rail (1000mm)

Black

-

-

-

-

ABS

4510932114707

FD25SP-30-TRG

eShop

250-052-630

-

Retrofit trigger (black)

-

steel

-

Black chromate treatment (trivalent)

-

-

4510932218450

FD25SP-30-TRJ

eShop

250-024-555

FD30-TRJ

trigger jig

Orange

Polyacetal (POM)

-

-

-

-

4510932116527

FD25SP-WRH-DSC

eShop

250-055-992

-

-

-

-

-

-

-

-

4510932228602

FD30SP-WRH-N

eShop

250-055-996

-

Dual soft closer compatible upper roller (for digging)

Light Brown

Zinc alloy/polyacetal (POM)

Coloured chromate treatment

-

-

-

4510932228626

FD25SP-WRH-DSC

eShop

250-055-994

-

Single soft closer with spanner

Light Brown

-

Coloured chromate treatment

-

Zinc alloy/polyacetal (POM)

-

4510932228619

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Content 2D 3D PDF
DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD30SP-HRP3
Item Name 2D 3D RoHS Item Code
FD30SP-HRP3 DXF DWG SAT IGES X_T STEP

250-056-249

Slide to See More

Sold Separately

Item Name
FD30-TRM1820SCSIL
FD30-TRM1820SCUM
FD30-TRM2730SCSIL
FD30-TRM2730SCUM
FD30-TRM3640SCSIL
FD30-TRM3640SCUM
FD30-TRM2000SCSIL
FD30-TRM2000SCUM
FD30-TRM3000SCSIL
FD30-TRM3000SCUM
FD30-TRM4000SCSIL
FD30-TRM4000SCUM
FD30-TRM1820SCWT
FD30-TRM2730SC
FD30-TRM3640SCWT
FD30-TRM2000SCWT
FD30-TRM3000SCWT
FD30-TRM4000SCWT
Item Name 2D 3D RoHS Item Code
FD30-TRM1820SCSIL DXF DWG SAT IGES X_T STEP

250-017-805

FD30-TRM1820SCUM DXF DWG SAT IGES X_T STEP

250-017-806

FD30-TRM2730SCSIL DXF DWG SAT IGES X_T STEP

250-017-978

FD30-TRM2730SCUM DXF DWG SAT IGES X_T STEP

250-017-979

FD30-TRM3640SCSIL DXF DWG SAT IGES X_T STEP

250-017-982

FD30-TRM3640SCUM DXF DWG SAT IGES X_T STEP

250-017-983

FD30-TRM2000SCSIL DXF DWG SAT IGES X_T STEP

250-018-873

FD30-TRM2000SCUM DXF DWG SAT IGES X_T STEP

250-018-874

FD30-TRM3000SCSIL DXF DWG SAT IGES X_T STEP

250-018-877

FD30-TRM3000SCUM DXF DWG SAT IGES X_T STEP

250-018-878

FD30-TRM4000SCSIL DXF DWG SAT IGES X_T STEP

250-018-881

FD30-TRM4000SCUM DXF DWG SAT IGES X_T STEP

250-018-882

FD30-TRM1820SCWT DXF DWG SAT IGES X_T STEP

250-025-146

FD30-TRM2730SC DXF DWG SAT IGES X_T STEP

250-025-148

FD30-TRM3640SCWT DXF DWG SAT IGES X_T STEP

250-025-150

FD30-TRM2000SCWT DXF DWG SAT IGES X_T STEP

250-025-160

FD30-TRM3000SCWT DXF DWG SAT IGES X_T STEP

250-025-162

FD30-TRM4000SCWT DXF DWG SAT IGES X_T STEP

250-025-164

Slide to See More

Sold Separately

Item Name
FD30-TRH1820SCSIL
FD30-TRH1820SCUM
FD30-TRH2730SCSIL
FD30-TRH2730SCUM
FD30-TRH3640SCSIL
FD30-TRH3640SCUM
FD30-TRH2000SCSIL
FD30-TRH2000SCUM
FD30-TRH3000SCSIL
FD30-TRH3000SCUM
FD30-TRH4000SCSIL
FD30-TRH4000SCUM
FD30-TRH1820SCWT
FD30-TRH2730SCWT
FD30-TRH3640SCWT
FD30-TRH2000SCWT
FD30-TRH3000SCWT
FD30-TRH4000SCWT
Item Name 2D 3D RoHS Item Code
FD30-TRH1820SCSIL DXF DWG SAT IGES X_T STEP

250-017-807

FD30-TRH1820SCUM DXF DWG SAT IGES X_T STEP

250-017-808

FD30-TRH2730SCSIL DXF DWG SAT IGES X_T STEP

250-017-980

FD30-TRH2730SCUM DXF DWG SAT IGES X_T STEP

250-017-981

FD30-TRH3640SCSIL DXF DWG SAT IGES X_T STEP

250-017-984

FD30-TRH3640SCUM DXF DWG SAT IGES X_T STEP

250-017-985

FD30-TRH2000SCSIL DXF DWG SAT IGES X_T STEP

250-018-875

FD30-TRH2000SCUM DXF DWG SAT IGES X_T STEP

250-018-876

FD30-TRH3000SCSIL DXF DWG SAT IGES X_T STEP

250-018-879

FD30-TRH3000SCUM DXF DWG SAT IGES X_T STEP

250-018-880

FD30-TRH4000SCSIL DXF DWG SAT IGES X_T STEP

250-018-883

FD30-TRH4000SCUM DXF DWG SAT IGES X_T STEP

250-018-884

FD30-TRH1820SCWT DXF DWG SAT IGES X_T STEP

250-025-147

FD30-TRH2730SCWT DXF DWG SAT IGES X_T STEP

250-025-149

FD30-TRH3640SCWT DXF DWG SAT IGES X_T STEP

250-025-151

FD30-TRH2000SCWT DXF DWG SAT IGES X_T STEP

250-025-161

FD30-TRH3000SCWT DXF DWG SAT IGES X_T STEP

250-025-163

FD30-TRH4000SCWT DXF DWG SAT IGES X_T STEP

250-025-165

Slide to See More

Selling Individually

Item Name
FD30-HBB
FD30-TRG
FD30-HRGU
FD30-HRDG
FD30-HBGF
FD30-HRDB
FD30-HBDR1000
FD25SP-30-TRG
FD25SP-30-TRJ
FD25SP-WRH-DSC
FD30SP-WRH-N
FD25SP-WRH-DSC
Item Name 2D 3D Others RoHS Item Code
FD30-HBB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-265

FD30-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-019-967

FD30-HRGU DXF DWG SAT IGES X_T STEP 3DPDF

250-022-261

FD30-HRDG DXF DWG SAT IGES X_T STEP 3DPDF

250-022-262

FD30-HBGF DXF DWG SAT IGES X_T STEP 3DPDF

250-022-263

FD30-HRDB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-264

FD30-HBDR1000 DXF DWG SAT IGES X_T STEP 3DPDF

250-022-266

FD25SP-30-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-052-630

FD25SP-30-TRJ DXF DWG SAT IGES X_T STEP 3DPDF

250-024-555

FD25SP-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-055-992

FD30SP-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

250-055-996

FD25SP-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-055-994

Slide to See More

Catalogue

Note

●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
●This product is intended for general residential applications. For use in other locations, select other products (FD35SP, LM-80, etc.).

Category

Your Recently Viewed Items

×
  • Easy Construction FD SP Series Release Lever

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More