- FD30SP
TOP MOUNTED SLIDING DOOR SYSTEMFD30SP
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Two-way Damper / Outset / Recessed Upper Roller
- FD30SP
- FD Series
- Passed Private 300K Cycle Test
- Soft Close
- ●Outset model of FD30SP.
●Wall-mounted upper track.
●Soft opening/closing motion.
●Upgraded for easier installation. - ●Reliable soft closing from approx. 100mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 50 mm on trailing edge side. - Specification
- ●Door Width: 590 - 1000 mm
●Door Height: Max. 2400 mm
●Door Thickness: 30 - 36 mm
●Load Capacity (per door): Max. 30 kg, 10 kg or more recommended
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD30-HASC-GR | 250-022-273 | eShop |
||
FD30-HASC-BR | 250-022-449 | eShop |
||
FD30-HASC-WT | 250-025-640 | eShop |
Side Cover
Sold Separately
OUTSET UPPER TRACK
Selling Individually
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD30SPDHCP-AK |
Sold Separately
Item Name |
---|
FD30-HASC-GR |
FD30-HASC-BR |
FD30-HASC-WT |
Sold Separately
Item Name |
---|
FD30-TRA2100SL |
FD30-TRA2100UM |
FD30-TRA2730SL |
FD30-TRA2730UM |
FD30-TRA2100WT |
FD30-TRA2730WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRA2100SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-022-269 |
|
FD30-TRA2100UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-022-270 |
|
FD30-TRA2730SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-022-271 |
|
FD30-TRA2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-022-272 |
|
FD30-TRA2100WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-172 |
|
FD30-TRA2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-173 |
Selling Individually
Item Name |
---|
FD30-HTKY |
FD30-HBB |
FD30-HATG |
FD30-HBG-WT |
FD30-HBG-LBR |
FD30-HBG-DB |
FD30SP-WRH-DSC |
FD30SP-WRH-N |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HTKY | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-018-497 |
|
FD30-HBB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-265 |
|
FD30-HATG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-274 |
|
FD30-HBG-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-018-895 |
|
FD30-HBG-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-017-151 |
|
FD30-HBG-DB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-018-896 |
|
FD30SP-WRH-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-055-992 |
|
FD30SP-WRH-N | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-055-996 |
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
●This product is intended for general residential applications. For use in other locations, select other products (FD35SP, LM-80, etc.).
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Door Thickness
-
- -
-
Max Door Width
-
- -
-
Min Door Width
-
- -
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-