FD30SP

TOP MOUNTED SLIDING DOOR SYSTEMFD30SP

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Two-way Damper / Recessed Upper Roller
  • FD30SP
  • FD Series

  • Passed Private 300K Cycle Test
  • Soft Close
●Two-way soft-close model of FD30SP.
●Upgraded for easier installation.
●Reliable soft closing from approx. 100mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 50 mm on trailing edge side.
Specification
●Door Width: 590 - 1000 mm
●Door Height: Max. 2400 mm
●Door Thickness: Min. 24 mm
●Load Capacity (per door): Max. 30 kg, 10 kg or more recommended

Drawings / Illustrations

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD30SPDHCP 250-056-244
eShop
Image Item Name Purchase Item Code Quotation RoHS Uses - Narrowing down for web Door material - refinement for web Opening and closing specifications - refinement for web Mounting method (upper rail) - Narrowing for web Mounting method (upper roller) - Narrowing for web Soft-close - Narrowing for the web Opening and closing texture - Narrowing for web Door height - refinement for web Door thickness - refinement for web Load-bearing capacity - Narrow down for web Load method - Narrowing for web EAN

FD30SPDHCP

eShop

250-056-244

For general residential use

tree

Single pull
draw
draw

expression

trench

bidirectional

Standard

Max. 2400

Min. 24

Max. 30

suspended above

-

Slide to See More

per door


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-TRM1820SCSIL 250-017-805
eShop
FD30-TRM1820SCUM 250-017-806
eShop
FD30-TRM2730SCSIL 250-017-978
eShop
FD30-TRM2730SCUM 250-017-979
eShop
FD30-TRM3640SCSIL 250-017-982
eShop
FD30-TRM3640SCUM 250-017-983
eShop
FD30-TRM2000SCSIL 250-018-873
eShop
FD30-TRM2000SCUM 250-018-874
eShop
FD30-TRM3000SCSIL 250-018-877
eShop
FD30-TRM3000SCUM 250-018-878
eShop
FD30-TRM4000SCSIL 250-018-881
eShop
FD30-TRM4000SCUM 250-018-882
eShop
FD30-TRM1820SCWT 250-025-146
eShop
FD30-TRM2730SC 250-025-148
eShop
FD30-TRM3640SCWT 250-025-150
eShop
FD30-TRM2000SCWT 250-025-160
eShop
FD30-TRM3000SCWT 250-025-162
eShop
FD30-TRM4000SCWT 250-025-164
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FD30-TRM1820SCSIL

eShop

250-017-805

Upper Rail for Soft Closer (Surface Mount)

1820

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112314

FD30-TRM1820SCUM

eShop

250-017-806

Upper Rail for Soft Closer (Surface Mount)

1820

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112321

FD30-TRM2730SCSIL

eShop

250-017-978

Upper Rail for Soft Closer (Surface Mount)

2730

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112857

FD30-TRM2730SCUM

eShop

250-017-979

Upper Rail for Soft Closer (Surface Mount)

2730

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112864

FD30-TRM3640SCSIL

eShop

250-017-982

Upper Rail for Soft Closer (Surface Mount)

3640

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112895

FD30-TRM3640SCUM

eShop

250-017-983

Upper Rail for Soft Closer (Surface Mount)

3640

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112901

FD30-TRM2000SCSIL

eShop

250-018-873

Upper Rail for Soft Closer (Surface Mount)

2000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113342

FD30-TRM2000SCUM

eShop

250-018-874

Upper Rail for Soft Closer (Surface Mount)

2000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113359

FD30-TRM3000SCSIL

eShop

250-018-877

Upper Rail for Soft Closer (Surface Mount)

3000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113380

FD30-TRM3000SCUM

eShop

250-018-878

Upper Rail for Soft Closer (Surface Mount)

3000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113397

FD30-TRM4000SCSIL

eShop

250-018-881

Upper Rail for Soft Closer (Surface Mount)

4000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113427

FD30-TRM4000SCUM

eShop

250-018-882

Upper Rail for Soft Closer (Surface Mount)

4000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113434

FD30-TRM1820SCWT

eShop

250-025-146

Upper Rail for Soft Closer (Surface Mount)

1820

White

Aluminium Alloy

Anodized/Plating/White

4510932116565

FD30-TRM2730SC

eShop

250-025-148

Upper Rail for Soft Closer (Surface Mount)

2730

White

Aluminium Alloy

Anodized/Plating/White

4510932116589

FD30-TRM3640SCWT

eShop

250-025-150

Upper Rail for Soft Closer (Surface Mount)

3640

White

Aluminium Alloy

Anodized/Plating/White

4510932116602

FD30-TRM2000SCWT

eShop

250-025-160

Upper Rail for Soft Closer (Surface Mount)

2000

White

Aluminium Alloy

Anodized/Plating/White

4510932116701

FD30-TRM3000SCWT

eShop

250-025-162

Upper Rail for Soft Closer (Surface Mount)

3000

White

Aluminium Alloy

Anodized/Plating/White

4510932116725

FD30-TRM4000SCWT

eShop

250-025-164

Upper Rail for Soft Closer (Surface Mount)

4000

White

Aluminium Alloy

Anodized/Plating/White

4510932116749

Slide to See More

SOFT CLOSE UPPER TRACK (Surface mount)


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-TRH1820SCSIL 250-017-807
eShop
FD30-TRH1820SCUM 250-017-808
eShop
FD30-TRH2730SCSIL 250-017-980
eShop
FD30-TRH2730SCUM 250-017-981
eShop
FD30-TRH3640SCSIL 250-017-984
eShop
FD30-TRH3640SCUM 250-017-985
eShop
FD30-TRH2000SCSIL 250-018-875
eShop
FD30-TRH2000SCUM 250-018-876
eShop
FD30-TRH3000SCSIL 250-018-879
eShop
FD30-TRH3000SCUM 250-018-880
eShop
FD30-TRH4000SCSIL 250-018-883
eShop
FD30-TRH4000SCUM 250-018-884
eShop
FD30-TRH1820SCWT 250-025-147
eShop
FD30-TRH2730SCWT 250-025-149
eShop
FD30-TRH3640SCWT 250-025-151
eShop
FD30-TRH2000SCWT 250-025-161
eShop
FD30-TRH3000SCWT 250-025-163
eShop
FD30-TRH4000SCWT 250-025-165
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FD30-TRH1820SCSIL

eShop

250-017-807

Upper Rail for Soft Closer (Recessed Mount)

1820

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112338

FD30-TRH1820SCUM

eShop

250-017-808

Upper Rail for Soft Closer (Recessed Mount)

1820

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112345

FD30-TRH2730SCSIL

eShop

250-017-980

Upper Rail for Soft Closer (Recessed Mount)

2730

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112871

FD30-TRH2730SCUM

eShop

250-017-981

Upper Rail for Soft Closer (Recessed Mount)

2730

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112888

FD30-TRH3640SCSIL

eShop

250-017-984

Upper Rail for Soft Closer (Recessed Mount)

3640

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112918

FD30-TRH3640SCUM

eShop

250-017-985

Upper Rail for Soft Closer (Recessed Mount)

3640

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112925

FD30-TRH2000SCSIL

eShop

250-018-875

Upper Rail for Soft Closer (Recessed Mount)

2000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113366

FD30-TRH2000SCUM

eShop

250-018-876

Upper Rail for Soft Closer (Recessed Mount)

2000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113373

FD30-TRH3000SCSIL

eShop

250-018-879

Upper Rail for Soft Closer (Recessed Mount)

3000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113403

FD30-TRH3000SCUM

eShop

250-018-880

Upper Rail for Soft Closer (Recessed Mount)

3000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113410

FD30-TRH4000SCSIL

eShop

250-018-883

Upper Rail for Soft Closer (Recessed Mount)

4000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113441

FD30-TRH4000SCUM

eShop

250-018-884

Upper Rail for Soft Closer (Recessed Mount)

4000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113458

FD30-TRH1820SCWT

eShop

250-025-147

Upper Rail for Soft Closer (Recessed Mount)

1820

White

Aluminium Alloy

Anodized/Plating/White

4510932116572

FD30-TRH2730SCWT

eShop

250-025-149

Upper Rail for Soft Closer (Recessed Mount)

2730

White

Aluminium Alloy

Anodized/Plating/White

4510932116596

FD30-TRH3640SCWT

eShop

250-025-151

Upper Rail for Soft Closer (Recessed Mount)

3640

White

Aluminium Alloy

Anodized/Plating/White

4510932116619

FD30-TRH2000SCWT

eShop

250-025-161

Upper Rail for Soft Closer (Recessed Mount)

2000

White

Aluminium Alloy

Anodized/Plating/White

4510932116718

FD30-TRH3000SCWT

eShop

250-025-163

Upper Rail for Soft Closer (Recessed Mount)

3000

White

Aluminium Alloy

Anodized/Plating/White

4510932116732

FD30-TRH4000SCWT

eShop

250-025-165

Upper Rail for Soft Closer (Recessed Mount)

4000

White

Aluminium Alloy

Anodized/Plating/White

4510932116756

Slide to See More

SOFT CLOSE UPPER TRACK (Recessed mount)


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-HSB 250-017-139
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Material EAN

FD30-HSB

eShop

250-017-139

Stopper Block

Dark Brown

Polyacetal (POM)

4510932111188

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD25SP-30-TRG 250-052-630
eShop
FD25SP-30-TRJ 250-024-555
eShop
FD30-HBG-LBR 250-017-151
eShop
FD25SP-WRH-DSC 250-055-992
eShop
FD30SP-WRH-N 250-055-996
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Part Name Colour Material Finish Finish: EAN

FD25SP-30-TRG

eShop

250-052-630

-

Retrofit trigger (black)

-

steel

-

Black chromate treatment (trivalent)

4510932218450

FD25SP-30-TRJ

eShop

250-024-555

FD30-TRJ

trigger jig

Orange

Polyacetal (POM)

-

-

4510932116527

FD30-HBG-LBR

eShop

250-017-151

FD30-HBG

Bottom Guide (witth rollers)

Light Brown

Steel/Polyamide (PA)

Coloured Chromate

-

4510932111300

FD25SP-WRH-DSC

eShop

250-055-992

-

-

-

-

-

-

4510932228602

FD30SP-WRH-N

eShop

250-055-996

-

Dual soft closer compatible upper roller (for digging)

Light Brown

Zinc alloy/polyacetal (POM)

Coloured chromate treatment

-

4510932228626

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Content 2D 3D PDF
DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD30SPDHCP
Item Name 2D 3D RoHS Item Code
FD30SPDHCP DXF DWG SAT IGES X_T STEP

250-056-244

Slide to See More

Sold Separately

Item Name
FD30-TRM1820SCSIL
FD30-TRM1820SCUM
FD30-TRM2730SCSIL
FD30-TRM2730SCUM
FD30-TRM3640SCSIL
FD30-TRM3640SCUM
FD30-TRM2000SCSIL
FD30-TRM2000SCUM
FD30-TRM3000SCSIL
FD30-TRM3000SCUM
FD30-TRM4000SCSIL
FD30-TRM4000SCUM
FD30-TRM1820SCWT
FD30-TRM2730SC
FD30-TRM3640SCWT
FD30-TRM2000SCWT
FD30-TRM3000SCWT
FD30-TRM4000SCWT
Item Name 2D 3D RoHS Item Code
FD30-TRM1820SCSIL DXF DWG SAT IGES X_T STEP

250-017-805

FD30-TRM1820SCUM DXF DWG SAT IGES X_T STEP

250-017-806

FD30-TRM2730SCSIL DXF DWG SAT IGES X_T STEP

250-017-978

FD30-TRM2730SCUM DXF DWG SAT IGES X_T STEP

250-017-979

FD30-TRM3640SCSIL DXF DWG SAT IGES X_T STEP

250-017-982

FD30-TRM3640SCUM DXF DWG SAT IGES X_T STEP

250-017-983

FD30-TRM2000SCSIL DXF DWG SAT IGES X_T STEP

250-018-873

FD30-TRM2000SCUM DXF DWG SAT IGES X_T STEP

250-018-874

FD30-TRM3000SCSIL DXF DWG SAT IGES X_T STEP

250-018-877

FD30-TRM3000SCUM DXF DWG SAT IGES X_T STEP

250-018-878

FD30-TRM4000SCSIL DXF DWG SAT IGES X_T STEP

250-018-881

FD30-TRM4000SCUM DXF DWG SAT IGES X_T STEP

250-018-882

FD30-TRM1820SCWT DXF DWG SAT IGES X_T STEP

250-025-146

FD30-TRM2730SC DXF DWG SAT IGES X_T STEP

250-025-148

FD30-TRM3640SCWT DXF DWG SAT IGES X_T STEP

250-025-150

FD30-TRM2000SCWT DXF DWG SAT IGES X_T STEP

250-025-160

FD30-TRM3000SCWT DXF DWG SAT IGES X_T STEP

250-025-162

FD30-TRM4000SCWT DXF DWG SAT IGES X_T STEP

250-025-164

Slide to See More

Sold Separately

Item Name
FD30-TRH1820SCSIL
FD30-TRH1820SCUM
FD30-TRH2730SCSIL
FD30-TRH2730SCUM
FD30-TRH3640SCSIL
FD30-TRH3640SCUM
FD30-TRH2000SCSIL
FD30-TRH2000SCUM
FD30-TRH3000SCSIL
FD30-TRH3000SCUM
FD30-TRH4000SCSIL
FD30-TRH4000SCUM
FD30-TRH1820SCWT
FD30-TRH2730SCWT
FD30-TRH3640SCWT
FD30-TRH2000SCWT
FD30-TRH3000SCWT
FD30-TRH4000SCWT
Item Name 2D 3D RoHS Item Code
FD30-TRH1820SCSIL DXF DWG SAT IGES X_T STEP

250-017-807

FD30-TRH1820SCUM DXF DWG SAT IGES X_T STEP

250-017-808

FD30-TRH2730SCSIL DXF DWG SAT IGES X_T STEP

250-017-980

FD30-TRH2730SCUM DXF DWG SAT IGES X_T STEP

250-017-981

FD30-TRH3640SCSIL DXF DWG SAT IGES X_T STEP

250-017-984

FD30-TRH3640SCUM DXF DWG SAT IGES X_T STEP

250-017-985

FD30-TRH2000SCSIL DXF DWG SAT IGES X_T STEP

250-018-875

FD30-TRH2000SCUM DXF DWG SAT IGES X_T STEP

250-018-876

FD30-TRH3000SCSIL DXF DWG SAT IGES X_T STEP

250-018-879

FD30-TRH3000SCUM DXF DWG SAT IGES X_T STEP

250-018-880

FD30-TRH4000SCSIL DXF DWG SAT IGES X_T STEP

250-018-883

FD30-TRH4000SCUM DXF DWG SAT IGES X_T STEP

250-018-884

FD30-TRH1820SCWT DXF DWG SAT IGES X_T STEP

250-025-147

FD30-TRH2730SCWT DXF DWG SAT IGES X_T STEP

250-025-149

FD30-TRH3640SCWT DXF DWG SAT IGES X_T STEP

250-025-151

FD30-TRH2000SCWT DXF DWG SAT IGES X_T STEP

250-025-161

FD30-TRH3000SCWT DXF DWG SAT IGES X_T STEP

250-025-163

FD30-TRH4000SCWT DXF DWG SAT IGES X_T STEP

250-025-165

Slide to See More

Sold Separately

Item Name
FD30-HSB
Item Name 2D 3D Others RoHS Item Code
FD30-HSB DXF DWG SAT IGES X_T STEP 3DPDF

250-017-139

Slide to See More

Selling Individually

Item Name
FD25SP-30-TRG
FD25SP-30-TRJ
FD30-HBG-LBR
FD25SP-WRH-DSC
FD30SP-WRH-N
Item Name 2D 3D Others RoHS Item Code
FD25SP-30-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-052-630

FD25SP-30-TRJ DXF DWG SAT IGES X_T STEP 3DPDF

250-024-555

FD30-HBG-LBR DXF DWG SAT IGES X_T STEP 3DPDF

250-017-151

FD25SP-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-055-992

FD30SP-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

250-055-996

Slide to See More

Catalogue

Note

●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
●This product is intended for general residential applications. For use in other locations, select other products (FD35SP, LM-80, etc.).

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More