- FD30SP
TOP MOUNTED SLIDING DOOR SYSTEMFD30SP
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- One-way Damper / Recessed Upper Roller
- FD30SP
- FD Series
- Passed Private 300K Cycle Test
- Soft Close
- ●One-way soft-close model of FD30SP.
●Upgraded for easier installation. - ●Reliable soft closing from approx. 100mm
The 2-Stage Soft-Close requires less force to open the door. - Specification
- ●Door Width: 510 - 1000 mm
●Door Height: Max. 2400 mm
●Door Thickness: Min. 24 mm
●Load Capacity (per door): Max. 30 kg, 10 kg or more recommended
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
SOFT CLOSE UPPER TRACK (Surface mount)
Sold Separately
SOFT CLOSE UPPER TRACK (Recessed mount)
Sold Separately
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD30-HTST-DB | 250-019-969 | eShop |
||
FD30-HBG-LBR | 250-017-151 | eShop |
||
FD30SP-WRH | 250-055-995 | eShop |
||
FD30SP-WRH-SC | 250-055-994 | eShop |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD30SPHCP |
Sold Separately
Item Name |
---|
FD30-TRM1820SCSIL |
FD30-TRM1820SCUM |
FD30-TRM2730SCSIL |
FD30-TRM2730SCUM |
FD30-TRM3640SCSIL |
FD30-TRM3640SCUM |
FD30-TRM2000SCSIL |
FD30-TRM2000SCUM |
FD30-TRM3000SCSIL |
FD30-TRM3000SCUM |
FD30-TRM4000SCSIL |
FD30-TRM4000SCUM |
FD30-TRM1820SCWT |
FD30-TRM2730SCWT |
FD30-TRM3640SCWT |
FD30-TRM2000SCWT |
FD30-TRM3000SCWT |
FD30-TRM4000SCWT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRM1820SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-805 |
|
FD30-TRM1820SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-806 |
|
FD30-TRM2730SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-978 |
|
FD30-TRM2730SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-979 |
|
FD30-TRM3640SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-982 |
|
FD30-TRM3640SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-983 |
|
FD30-TRM2000SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-873 |
|
FD30-TRM2000SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-874 |
|
FD30-TRM3000SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-877 |
|
FD30-TRM3000SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-878 |
|
FD30-TRM4000SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-881 |
|
FD30-TRM4000SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-882 |
|
FD30-TRM1820SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-146 |
|
FD30-TRM2730SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-148 |
|
FD30-TRM3640SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-150 |
|
FD30-TRM2000SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-160 |
|
FD30-TRM3000SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-162 |
|
FD30-TRM4000SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-164 |
Sold Separately
Item Name |
---|
FD30-TRH1820SCSIL |
FD30-TRH1820SCUM |
FD30-TRH2730SCSIL |
FD30-TRH2730SCUM |
FD30-TRH3640SCSIL |
FD30-TRH3640SCUM |
FD30-TRH2000SCSIL |
FD30-TRH2000SCUM |
FD30-TRH3000SCSIL |
FD30-TRH3000SCUM |
FD30-TRH4000SCSIL |
FD30-TRH4000SCUM |
FD30-TRH1820SCWT |
FD30-TRH2730SCWT |
FD30-TRH3640SCWT |
FD30-TRH2000SCWT |
FD30-TRH3000SCWT |
FD30-TRH4000SCWT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRH1820SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-807 |
|
FD30-TRH1820SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-808 |
|
FD30-TRH2730SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-980 |
|
FD30-TRH2730SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-981 |
|
FD30-TRH3640SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-984 |
|
FD30-TRH3640SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-985 |
|
FD30-TRH2000SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-875 |
|
FD30-TRH2000SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-876 |
|
FD30-TRH3000SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-879 |
|
FD30-TRH3000SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-880 |
|
FD30-TRH4000SCSIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-883 |
|
FD30-TRH4000SCUM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-884 |
|
FD30-TRH1820SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-147 |
|
FD30-TRH2730SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-149 |
|
FD30-TRH3640SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-151 |
|
FD30-TRH2000SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-161 |
|
FD30-TRH3000SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-163 |
|
FD30-TRH4000SCWT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-165 |
Sold Separately
Item Name |
---|
FD30-HSB |
Selling Individually
Item Name |
---|
FD30-HTST-DB |
FD30-HBG-LBR |
FD30SP-WRH |
FD30SP-WRH-SC |
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
●This product is intended for general residential applications. For use in other locations, select other products (FD35SP, LM-80, etc.).
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Door Thickness
-
- -
-
Max Door Width
-
- -
-
Min Door Width
-
- -
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-