- FD30SP
TOP MOUNTED SLIDING DOOR SYSTEMFD30SP
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Without Damper / Recessed Upper Roller
- FD30SP
- FD Series
- Passed Private 200K Cycle Test
- ●Without damper model of FD30SP.
●Upgraded for easier installation. - Specification
- ●Door Width: 510 - 1000 mm
●Door Height: Max. 2400 mm
●Door Thickness: Min. 24 mm
●Load Capacity (per door): Max. 30 kg
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
UPPER TRACK: STANDARD (Surface mount)
Sold Separately
UPPER TRACK: STANDARD (Recessed mount)
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD30-HTST-DB | 250-019-969 | eShop |
||
FD30-HBG-LBR | 250-017-151 | eShop |
||
FD30SP-WRH | 250-055-995 | eShop |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD30SPHHP |
Sold Separately
Item Name |
---|
FD30-TRM910SIL |
FD30-TRM910UM |
FD30-TRM910WT |
FD30-TRM1820SIL |
FD30-TRM1820UM |
FD30-TRM1820WT |
FD30-TRM2000SIL |
FD30-TRM2000UM |
FD30-TRM2000WT |
FD30-TRM2730SIL |
FD30-TRM2730UM |
FD30-TRM2730WT |
FD30-TRM3000SIL |
FD30-TRM3000UM |
FD30-TRM3000WT |
FD30-TRM3640SIL |
FD30-TRM3640UM |
FD30-TRM3640WT |
FD30-TRM4000SIL |
FD30-TRM4000UM |
FD30-TRM4000WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRM910SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-962 |
|
FD30-TRM910UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-963 |
|
FD30-TRM910WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-152 |
|
FD30-TRM1820SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-131 |
|
FD30-TRM1820UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-132 |
|
FD30-TRM1820WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-154 |
|
FD30-TRM2000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-861 |
|
FD30-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-862 |
|
FD30-TRM2000WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-166 |
|
FD30-TRM2730SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-966 |
|
FD30-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-967 |
|
FD30-TRM2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-156 |
|
FD30-TRM3000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-865 |
|
FD30-TRM3000UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-866 |
|
FD30-TRM3000WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-168 |
|
FD30-TRM3640SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-970 |
|
FD30-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-971 |
|
FD30-TRM3640WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-158 |
|
FD30-TRM4000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-869 |
|
FD30-TRM4000UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-870 |
|
FD30-TRM4000WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-170 |
Sold Separately
Item Name |
---|
FD30-TRH910SIL |
FD30-TRH910UM |
FD30-TRH910WT |
FD30-TRH1820SIL |
FD30-TRH1820UM |
FD30-TRH1820WT |
FD30-TRH2000SIL |
FD30-TRH2000UM |
FD30-TRH2000WT |
FD30-TRH2730SIL |
FD30-TRH2730UM |
FD30-TRH2730WT |
FD30-TRH3000SIL |
FD30-TRH3000UM |
FD30-TRH3000WT |
FD30-TRH3640SIL |
FD30-TRH3640UM |
FD30-TRH3640WT |
FD30-TRH4000SIL |
FD30-TRH4000UM |
FD30-TRH4000WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD30-TRH910SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-964 |
|
FD30-TRH910UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-965 |
|
FD30-TRH910WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-153 |
|
FD30-TRH1820SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-133 |
|
FD30-TRH1820UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-134 |
|
FD30-TRH1820WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-155 |
|
FD30-TRH2000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-863 |
|
FD30-TRH2000UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-864 |
|
FD30-TRH2000WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-167 |
|
FD30-TRH2730SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-968 |
|
FD30-TRH2730UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-969 |
|
FD30-TRH2730WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-157 |
|
FD30-TRH3000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-867 |
|
FD30-TRH3000UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-868 |
|
FD30-TRH3000WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-169 |
|
FD30-TRH3640SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-972 |
|
FD30-TRH3640UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-017-973 |
|
FD30-TRH3640WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-159 |
|
FD30-TRH4000SIL | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-871 |
|
FD30-TRH4000UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-018-872 |
|
FD30-TRH4000WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-025-171 |
Selling Individually
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
●This product is intended for general residential applications. For use in other locations, select other products (FD35SP, LM-80, etc.).
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Door Thickness
-
- -
-
Max Door Width
-
- -
-
Min Door Width
-
- -
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-