- FD35EV
TOP MOUNTED SLIDING DOOR SYSTEMFD35EV
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Two-Way Damper / Surface Mounted Roller
- FD35EV
- FD Series
- Passed Private 300K Cycle Test
- Soft Close
- ●Supports doors 35 kg max.
●Durable construction & smooth operation.
●Can be used in public facilities. - ●Reliable soft closing from approx. 100 mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 50 mm on trailing edge side. - Specification
- ●Door Width: Door Height Max. 2400 mm : 590 - 1200 mm, Door Height 2401 - 2700 mm : 700 - 1200 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 22 mm
●Load Capacity (per door): Max. 35 kg, 10 kg or more recommended
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
SOFT CLOSE UPPER TRACK (Surface mount)
Sold Separately
SOFT CLOSE UPPER TRACK (Recessed mount)
Selling Individually
Optional Parts
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD35EVDHCMP |
Sold Separately
Item Name |
---|
FD35EV-TRM1820SC-SL |
FD35EV-TRM2730SC-SL |
FD35EV-TRM3640SC-SL |
FD35EV-TRM1820SC-UM |
FD35EV-TRM2730SC-UM |
FD35EV-TRM3640SC-UM |
FD35EV-TRM1820SC-WT |
FD35EV-TRM2730SC-WT |
FD35EV-TRM3640SC-WT |
FD35EV-TRM2000SC-SL |
FD35EV-TRM3000SC-SL |
FD35EV-TRM4000SC-SL |
FD35EV-TRM2000SC-UM |
FD35EV-TRM3000SC-UM |
FD35EV-TRM4000SC-UM |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD35EV-TRM1820SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-825 |
|
FD35EV-TRM2730SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-826 |
|
FD35EV-TRM3640SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-827 |
|
FD35EV-TRM1820SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-828 |
|
FD35EV-TRM2730SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-829 |
|
FD35EV-TRM3640SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-830 |
|
FD35EV-TRM1820SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-831 |
|
FD35EV-TRM2730SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-832 |
|
FD35EV-TRM3640SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-833 |
|
FD35EV-TRM2000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-935 |
|
FD35EV-TRM3000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-936 |
|
FD35EV-TRM4000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-937 |
|
FD35EV-TRM2000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-938 |
|
FD35EV-TRM3000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-939 |
|
FD35EV-TRM4000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-940 |
Sold Separately
Item Name |
---|
FD35EV-TRH1820SC-SL |
FD35EV-TRH2730SC-SL |
FD35EV-TRH3640SC-SL |
FD35EV-TRH1820SC-UM |
FD35EV-TRH2730SC-UM |
FD35EV-TRH3640SC-UM |
FD35EV-TRH1820SC-WT |
FD35EV-TRH2730SC-WT |
FD35EV-TRH3640SC-WT |
FD35EV-TRH2000SC-SL |
FD35EV-TRH3000SC-SL |
FD35EV-TRH4000SC-SL |
FD35EV-TRH2000SC-UM |
FD35EV-TRH3000SC-UM |
FD35EV-TRH4000SC-UM |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD35EV-TRH1820SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-843 |
|
FD35EV-TRH2730SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-844 |
|
FD35EV-TRH3640SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-845 |
|
FD35EV-TRH1820SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-846 |
|
FD35EV-TRH2730SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-847 |
|
FD35EV-TRH3640SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-848 |
|
FD35EV-TRH1820SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-849 |
|
FD35EV-TRH2730SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-850 |
|
FD35EV-TRH3640SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-033-851 |
|
FD35EV-TRH2000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-947 |
|
FD35EV-TRH3000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-948 |
|
FD35EV-TRH4000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-949 |
|
FD35EV-TRH2000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-950 |
|
FD35EV-TRH3000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-951 |
|
FD35EV-TRH4000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-035-952 |
Selling Individually
Item Name |
---|
FD50-BGR18 |
FD35EV-TRG |
FD35EV-WRM-DSC |
FD35EV-WRM |
FD35EV-HBB-BL |
FD35EV-HBB-GR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-BGR18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-718 |
|
FD35EV-TRG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-033-814 |
|
FD35EV-WRM-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-048-913 |
|
FD35EV-WRM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-048-914 |
|
FD35EV-HBB-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-050-835 |
|
FD35EV-HBB-GR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-034-114 |
Optional Parts
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Door Thickness
-
- -
-
Max Door Width
-
- -
-
Min Door Width
-
- -
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-