FD35EV

TOP MOUNTED SLIDING DOOR SYSTEMFD35EV

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Surface Mounted Roller
  • FD35EV
  • FD Series

  • Passed Private 300K Cycle Test
●Supports doors 35 kg max.
●Durable construction & smooth operation.
●Can be used in public facilities.
Specification
●Door Width: Door Height Max. 2400 mm : Min. 1200 mm, Door Height 2401 - 2700 mm : 700 - 1200 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 22 mm
●Load Capacity (per door): Max. 35 kg

Drawings / Illustrations

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD35EVHMP 250-050-451
eShop
Image Item Name Purchase Item Code Quotation RoHS Uses - Narrowing down for web Door material - refinement for web Opening and closing specifications - refinement for web Mounting method (upper rail) - Narrowing for web Mounting method (upper roller) - Narrowing for web Opening and closing texture - Narrowing for web Door height - refinement for web Door thickness - refinement for web Load-bearing capacity - Narrow down for web Load method - Narrowing for web Door width - Narrow down for web EAN

FD35EVHMP

eShop

250-050-451

For hotels
for aged care facilities
for shops
for general housing

tree

Single pull
draw
draw

with a surface that is not dug in

expression

Standard

Max. 2700

Min. 22

Max. 35

suspended above

Max. 1200

-

Slide to See More

per door


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRM1820-SL 250-033-816
eShop
FD35EV-TRM2730-SL 250-033-817
eShop
FD35EV-TRM3640-SL 250-033-818
eShop
FD35EV-TRM1820-UM 250-033-819
eShop
FD35EV-TRM2730-UM 250-033-820
eShop
FD35EV-TRM3640-UM 250-033-821
eShop
FD35EV-TRM1820-WT 250-033-822
eShop
FD35EV-TRM2730-WT 250-033-823
eShop
FD35EV-TRM3640-WT 250-033-824
eShop
FD35EV-TRM2000-SL 250-035-929
eShop
FD35EV-TRM3000-SL 250-035-930
eShop
FD35EV-TRM4000-SL 250-035-931
eShop
FD35EV-TRM2000-UM 250-035-932
eShop
FD35EV-TRM3000-UM 250-035-933
eShop
FD35EV-TRM4000-UM 250-035-934
eShop
FD35EV-TRM1820-BL 250-048-948
eShop
FD35EV-TRM4000-BL 250-048-949
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour LFength Length EAN

FD35EV-TRM1820-SL

eShop

250-033-816

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Silver

-

1820

4510932167574

FD35EV-TRM2730-SL

eShop

250-033-817

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Silver

-

2730

4510932167581

FD35EV-TRM3640-SL

eShop

250-033-818

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Silver

-

3640

4510932167598

FD35EV-TRM1820-UM

eShop

250-033-819

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Umber

-

1820

4510932167604

FD35EV-TRM2730-UM

eShop

250-033-820

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Umber

-

2730

4510932167611

FD35EV-TRM3640-UM

eShop

250-033-821

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Umber

-

3640

4510932167628

FD35EV-TRM1820-WT

eShop

250-033-822

Anodized/Plating/White

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

White

-

1820

4510932167635

FD35EV-TRM2730-WT

eShop

250-033-823

Anodized/Plating/White

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

White

-

2730

4510932167642

FD35EV-TRM3640-WT

eShop

250-033-824

Anodized/Plating/White

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

White

-

3640

4510932167659

FD35EV-TRM2000-SL

eShop

250-035-929

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Silver

-

2000

4510932174725

FD35EV-TRM3000-SL

eShop

250-035-930

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Silver

-

3000

4510932174732

FD35EV-TRM4000-SL

eShop

250-035-931

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Silver

-

4000

4510932174749

FD35EV-TRM2000-UM

eShop

250-035-932

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Umber

-

2000

4510932174756

FD35EV-TRM3000-UM

eShop

250-035-933

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Umber

-

3000

4510932174763

FD35EV-TRM4000-UM

eShop

250-035-934

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Surface Mount)

Umber

-

4000

4510932174770

FD35EV-TRM1820-BL

eShop

250-048-948

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for surface mounting)

Black

1820

-

4510932216586

FD35EV-TRM4000-BL

eShop

250-048-949

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for surface mounting)

Black

-

4000

4510932216593

Slide to See More

UPPER TRACK: STANDARD (Surface mount)


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRH1820-SL 250-033-834
eShop
FD35EV-TRH2730-SL 250-033-835
eShop
FD35EV-TRH3640-SL 250-033-836
eShop
FD35EV-TRH1820-UM 250-033-837
eShop
FD35EV-TRH2730-UM 250-033-838
eShop
FD35EV-TRH3640-UM 250-033-839
eShop
FD35EV-TRH1820-WT 250-033-840
eShop
FD35EV-TRH2730-WT 250-033-841
eShop
FD35EV-TRH3640-WT 250-033-842
eShop
FD35EV-TRH2000-SL 250-035-941
eShop
FD35EV-TRH3000-SL 250-035-942
eShop
FD35EV-TRH4000-SL 250-035-943
eShop
FD35EV-TRH2000-UM 250-035-944
eShop
FD35EV-TRH3000-UM 250-035-945
eShop
FD35EV-TRH4000-UM 250-035-946
eShop
FD35EV-TRH1820-BL 250-048-946
eShop
FD35EV-TRH4000-BL 250-048-947
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour LFength Length EAN

FD35EV-TRH1820-SL

eShop

250-033-834

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Silver

-

1820

4510932167758

FD35EV-TRH2730-SL

eShop

250-033-835

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Silver

-

2730

4510932167765

FD35EV-TRH3640-SL

eShop

250-033-836

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Silver

-

3640

4510932167772

FD35EV-TRH1820-UM

eShop

250-033-837

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Umber

-

1820

4510932167789

FD35EV-TRH2730-UM

eShop

250-033-838

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Umber

-

2730

4510932167796

FD35EV-TRH3640-UM

eShop

250-033-839

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Umber

-

3640

4510932167802

FD35EV-TRH1820-WT

eShop

250-033-840

Anodized/Plating/White

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

White

-

1820

4510932167819

FD35EV-TRH2730-WT

eShop

250-033-841

Anodized/Plating/White

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

White

-

2730

4510932167826

FD35EV-TRH3640-WT

eShop

250-033-842

Anodized/Plating/White

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

White

-

3640

4510932167833

FD35EV-TRH2000-SL

eShop

250-035-941

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Silver

-

2000

4510932174848

FD35EV-TRH3000-SL

eShop

250-035-942

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Rail for Standatd Type (Recessed Mount)

Silver

-

3000

4510932174855

FD35EV-TRH4000-SL

eShop

250-035-943

Silver Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Silver

-

4000

4510932174862

FD35EV-TRH2000-UM

eShop

250-035-944

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Umber

-

2000

4510932174879

FD35EV-TRH3000-UM

eShop

250-035-945

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Umber

-

3000

4510932174886

FD35EV-TRH4000-UM

eShop

250-035-946

Umber Anodized/Plating/Clear

Aluminium Alloy

Upper Track for Standatd Type (Recessed Mount)

Umber

-

4000

4510932174893

FD35EV-TRH1820-BL

eShop

250-048-946

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for digging)

Black

1820

-

4510932216562

FD35EV-TRH4000-BL

eShop

250-048-947

Anodised aluminium + painted/black

Aluminium Alloy

Upper rail for standard (for digging)

Black

4000

-

4510932216579

Slide to See More

UPPER TRACK: STANDARD (Recessed mount)


Selling Individually

Image Item Name Item Code Purchase Quotation
FD50-BGR18 250-029-718
eShop
FD35EV-WRM 250-048-914
eShop
FD35EV-WRM-HTST-GR 250-048-917
eShop
FD35EV-WRM-SP8 250-048-915
eShop
FD35EV-WRM-HTST-DB 250-048-916
eShop
FD35EV-WRM-HTST-WT 250-048-918
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour Colour: Material: Main Material EAN

FD50-BGR18

eShop

250-029-718

Barrel Polished

-

Bottom Guide (witth rollers)

Natural

-

-

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-WRM

eShop

250-048-914

Coloured chromate treatment

-

Upper Roller (for Surface Mount Two-Way Soft Close)

-

Grey

Zinc alloy/polyacetal (POM)

-

4510932193412

FD35EV-WRM-HTST-GR

eShop

250-048-917

Coloured chromate treatment

Steel/Polyacetal (POM)

Upper catch (for surface mounting)

Grey

-

-

-

4510932193443

FD35EV-WRM-SP8

eShop

250-048-915

Coloured chromate treatment (trivalent)

-

Spanner (for Surface Mount)

-

-

steel

-

4510932193429

FD35EV-WRM-HTST-DB

eShop

250-048-916

Coloured chromate treatment

Steel/Polyacetal (POM)

Upper catch (for surface mounting)

Dark Brown

-

-

-

4510932193436

FD35EV-WRM-HTST-WT

eShop

250-048-918

Coloured chromate treatment

Steel/Polyacetal (POM)

Upper catch (for surface mounting)

White

-

-

-

4510932193450

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD35EV-TR-SC3525-BL 250-052-702
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Material Part Name Colour Finish: EAN

FD30-HBRT1500SIL

eShop

250-019-971

Silver Anodized/Plating/Clear

Aluminium Alloy

Bottom Recessed Guide Rail (1500mm)

-

-

4510932113571

FD35EV-TR-SC3525-BL

eShop

250-052-702

-

steel

Mounting screws for standard rails (100 screws per set)

Black

Black chromate treatment (trivalent)

4510932217477

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Content 2D 3D PDF
DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD35EVHMP
Item Name 2D 3D RoHS Item Code
FD35EVHMP DXF DWG SAT IGES X_T STEP

250-050-451

Slide to See More

Sold Separately

Item Name
FD35EV-TRM1820-SL
FD35EV-TRM2730-SL
FD35EV-TRM3640-SL
FD35EV-TRM1820-UM
FD35EV-TRM2730-UM
FD35EV-TRM3640-UM
FD35EV-TRM1820-WT
FD35EV-TRM2730-WT
FD35EV-TRM3640-WT
FD35EV-TRM2000-SL
FD35EV-TRM3000-SL
FD35EV-TRM4000-SL
FD35EV-TRM2000-UM
FD35EV-TRM3000-UM
FD35EV-TRM4000-UM
FD35EV-TRM1820-BL
FD35EV-TRM4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820-SL DXF DWG SAT IGES X_T STEP

250-033-816

FD35EV-TRM2730-SL DXF DWG SAT IGES X_T STEP

250-033-817

FD35EV-TRM3640-SL DXF DWG SAT IGES X_T STEP

250-033-818

FD35EV-TRM1820-UM DXF DWG SAT IGES X_T STEP

250-033-819

FD35EV-TRM2730-UM DXF DWG SAT IGES X_T STEP

250-033-820

FD35EV-TRM3640-UM DXF DWG SAT IGES X_T STEP

250-033-821

FD35EV-TRM1820-WT DXF DWG SAT IGES X_T STEP

250-033-822

FD35EV-TRM2730-WT DXF DWG SAT IGES X_T STEP

250-033-823

FD35EV-TRM3640-WT DXF DWG SAT IGES X_T STEP

250-033-824

FD35EV-TRM2000-SL DXF DWG SAT IGES X_T STEP

250-035-929

FD35EV-TRM3000-SL DXF DWG SAT IGES X_T STEP

250-035-930

FD35EV-TRM4000-SL DXF DWG SAT IGES X_T STEP

250-035-931

FD35EV-TRM2000-UM DXF DWG SAT IGES X_T STEP

250-035-932

FD35EV-TRM3000-UM DXF DWG SAT IGES X_T STEP

250-035-933

FD35EV-TRM4000-UM DXF DWG SAT IGES X_T STEP

250-035-934

FD35EV-TRM1820-BL DXF DWG SAT IGES X_T STEP

250-048-948

FD35EV-TRM4000-BL DXF DWG SAT IGES X_T STEP

250-048-949

Slide to See More

Sold Separately

Item Name
FD35EV-TRH1820-SL
FD35EV-TRH2730-SL
FD35EV-TRH3640-SL
FD35EV-TRH1820-UM
FD35EV-TRH2730-UM
FD35EV-TRH3640-UM
FD35EV-TRH1820-WT
FD35EV-TRH2730-WT
FD35EV-TRH3640-WT
FD35EV-TRH2000-SL
FD35EV-TRH3000-SL
FD35EV-TRH4000-SL
FD35EV-TRH2000-UM
FD35EV-TRH3000-UM
FD35EV-TRH4000-UM
FD35EV-TRH1820-BL
FD35EV-TRH4000-BL
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820-SL DXF DWG SAT IGES X_T STEP

250-033-834

FD35EV-TRH2730-SL DXF DWG SAT IGES X_T STEP

250-033-835

FD35EV-TRH3640-SL DXF DWG SAT IGES X_T STEP

250-033-836

FD35EV-TRH1820-UM DXF DWG SAT IGES X_T STEP

250-033-837

FD35EV-TRH2730-UM DXF DWG SAT IGES X_T STEP

250-033-838

FD35EV-TRH3640-UM DXF DWG SAT IGES X_T STEP

250-033-839

FD35EV-TRH1820-WT DXF DWG SAT IGES X_T STEP

250-033-840

FD35EV-TRH2730-WT DXF DWG SAT IGES X_T STEP

250-033-841

FD35EV-TRH3640-WT DXF DWG SAT IGES X_T STEP

250-033-842

FD35EV-TRH2000-SL DXF DWG SAT IGES X_T STEP

250-035-941

FD35EV-TRH3000-SL DXF DWG SAT IGES X_T STEP

250-035-942

FD35EV-TRH4000-SL DXF DWG SAT IGES X_T STEP

250-035-943

FD35EV-TRH2000-UM DXF DWG SAT IGES X_T STEP

250-035-944

FD35EV-TRH3000-UM DXF DWG SAT IGES X_T STEP

250-035-945

FD35EV-TRH4000-UM DXF DWG SAT IGES X_T STEP

250-035-946

FD35EV-TRH1820-BL DXF DWG SAT IGES X_T STEP

250-048-946

FD35EV-TRH4000-BL DXF DWG SAT IGES X_T STEP

250-048-947

Slide to See More

Selling Individually

Item Name
FD50-BGR18
FD35EV-WRM
FD35EV-WRM-HTST-GR
FD35EV-WRM-SP8
FD35EV-WRM-HTST-DB
FD35EV-WRM-HTST-WT
Item Name 2D 3D Others RoHS Item Code
FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-WRM DXF DWG SAT IGES X_T STEP 3DPDF

250-048-914

FD35EV-WRM-HTST-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-048-917

FD35EV-WRM-SP8 DXF DWG SAT IGES X_T STEP 3DPDF

250-048-915

FD35EV-WRM-HTST-DB DXF DWG SAT IGES X_T STEP 3DPDF

250-048-916

FD35EV-WRM-HTST-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-048-918

Slide to See More

Optional Parts

Item Name
FD30-HBRT1500SIL
FD35EV-TR-SC3525-BL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD35EV-TR-SC3525-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-052-702

Slide to See More

Catalogue

Note

●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More