FD35SP

TOP MOUNTED SLIDING DOOR SYSTEMFD35SP

1 / 1 total results

Filter items
  • TOP MOUNTED SLIDING DOOR SYSTEM
  • Two-way Damper / Synchronized 3-door / Recessed Upper Roller
  • FD35SP
  • FD Series

  • Soft Close
●3-door synchro model of FD35SP.
●Soft opening/closing motion.
●Upgraded for easier installation.
●Reliable soft closing from approx. 100 mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 50 mm on trailing edge side.
Specification
●Door Width: 590 - 1000 mm (Two-Way Soft Close)
●Door Height: Max. 2400 mm
●Door Thickness: 30 - 38 mm
●Load Capacity (per door): Max. 35 kg, 10 kg or more recommended

Videos

Drawings / Illustrations

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD35SP-HRP3 250-056-234
eShop
Image Item Name Purchase Item Code Quotation RoHS Uses - Narrowing down for web Door material - refinement for web Opening and closing specifications - refinement for web Linked - Narrowing for web Mounting method (upper rail) - Narrowing for web Mounting method (upper roller) - Narrowing for web Soft-close - Narrowing for the web Opening and closing texture - Narrowing for web Door height - refinement for web Load-bearing capacity - Narrow down for web Load method - Narrowing for web EAN

FD35SP-HRP3

eShop

250-056-234

For hotels
for aged care facilities
for shops
for general housing

tree

3 interlocking sliding doors

The doors move in sequence.

with a surface that is not dug in

trench

bidirectional

Standard

Max. 2400

Max. 35

suspended above

-

Slide to See More

per door


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRM1820SC-SL 250-033-825
eShop
FD35EV-TRM2730SC-SL 250-033-826
eShop
FD35EV-TRM3640SC-SL 250-033-827
eShop
FD35EV-TRM1820SC-UM 250-033-828
eShop
FD35EV-TRM2730SC-UM 250-033-829
eShop
FD35EV-TRM3640SC-UM 250-033-830
eShop
FD35EV-TRM1820SC-WT 250-033-831
eShop
FD35EV-TRM2730SC-WT 250-033-832
eShop
FD35EV-TRM3640SC-WT 250-033-833
eShop
FD35EV-TRM2000SC-SL 250-035-935
eShop
FD35EV-TRM3000SC-SL 250-035-936
eShop
FD35EV-TRM4000SC-SL 250-035-937
eShop
FD35EV-TRM2000SC-UM 250-035-938
eShop
FD35EV-TRM3000SC-UM 250-035-939
eShop
FD35EV-TRM4000SC-UM 250-035-940
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Finish Material Length EAN

FD35EV-TRM1820SC-SL

eShop

250-033-825

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167666

FD35EV-TRM2730SC-SL

eShop

250-033-826

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167673

FD35EV-TRM3640SC-SL

eShop

250-033-827

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167680

FD35EV-TRM1820SC-UM

eShop

250-033-828

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167697

FD35EV-TRM2730SC-UM

eShop

250-033-829

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167703

FD35EV-TRM3640SC-UM

eShop

250-033-830

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167710

FD35EV-TRM1820SC-WT

eShop

250-033-831

Upper Rail for Soft Closer (Surface Mount)

White

Anodized/Plating/White

Aluminium Alloy

1820

4510932167727

FD35EV-TRM2730SC-WT

eShop

250-033-832

Upper Rail for Soft Closer (Surface Mount)

White

Anodized/Plating/White

Aluminium Alloy

2730

4510932167734

FD35EV-TRM3640SC-WT

eShop

250-033-833

Upper Rail for Soft Closer (Surface Mount)

White

Anodized/Plating/White

Aluminium Alloy

3640

4510932167741

FD35EV-TRM2000SC-SL

eShop

250-035-935

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174787

FD35EV-TRM3000SC-SL

eShop

250-035-936

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174794

FD35EV-TRM4000SC-SL

eShop

250-035-937

Upper Rail for Soft Closer (Surface Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174800

FD35EV-TRM2000SC-UM

eShop

250-035-938

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174817

FD35EV-TRM3000SC-UM

eShop

250-035-939

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174824

FD35EV-TRM4000SC-UM

eShop

250-035-940

Upper Rail for Soft Closer (Surface Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174831

Slide to See More

SOFT CLOSE UPPER TRACK (Surface mount)


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRH1820SC-SL 250-033-843
eShop
FD35EV-TRH2730SC-SL 250-033-844
eShop
FD35EV-TRH3640SC-SL 250-033-845
eShop
FD35EV-TRH1820SC-UM 250-033-846
eShop
FD35EV-TRH2730SC-UM 250-033-847
eShop
FD35EV-TRH3640SC-UM 250-033-848
eShop
FD35EV-TRH1820SC-WT 250-033-849
eShop
FD35EV-TRH2730SC-WT 250-033-850
eShop
FD35EV-TRH3640SC-WT 250-033-851
eShop
FD35EV-TRH2000SC-SL 250-035-947
eShop
FD35EV-TRH3000SC-SL 250-035-948
eShop
FD35EV-TRH4000SC-SL 250-035-949
eShop
FD35EV-TRH2000SC-UM 250-035-950
eShop
FD35EV-TRH3000SC-UM 250-035-951
eShop
FD35EV-TRH4000SC-UM 250-035-952
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Colour Finish Material Length EAN

FD35EV-TRH1820SC-SL

eShop

250-033-843

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167840

FD35EV-TRH2730SC-SL

eShop

250-033-844

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167857

FD35EV-TRH3640SC-SL

eShop

250-033-845

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167864

FD35EV-TRH1820SC-UM

eShop

250-033-846

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

1820

4510932167871

FD35EV-TRH2730SC-UM

eShop

250-033-847

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2730

4510932167888

FD35EV-TRH3640SC-UM

eShop

250-033-848

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3640

4510932167895

FD35EV-TRH1820SC-WT

eShop

250-033-849

Upper Rail for Soft Closer (Recessed Mount)

White

Anodized/Plating/White

Aluminium Alloy

1820

4510932167901

FD35EV-TRH2730SC-WT

eShop

250-033-850

Upper Rail for Soft Closer (Recessed Mount)

White

Anodized/Plating/White

Aluminium Alloy

2730

4510932167918

FD35EV-TRH3640SC-WT

eShop

250-033-851

Upper Rail for Soft Closer (Recessed Mount)

White

Anodized/Plating/White

Aluminium Alloy

3640

4510932167925

FD35EV-TRH2000SC-SL

eShop

250-035-947

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174909

FD35EV-TRH3000SC-SL

eShop

250-035-948

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174916

FD35EV-TRH4000SC-SL

eShop

250-035-949

Upper Rail for Soft Closer (Recessed Mount)

Silver

Silver Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174923

FD35EV-TRH2000SC-UM

eShop

250-035-950

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

2000

4510932174930

FD35EV-TRH3000SC-UM

eShop

250-035-951

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

3000

4510932174947

FD35EV-TRH4000SC-UM

eShop

250-035-952

Upper Rail for Soft Closer (Recessed Mount)

Umber

Umber Anodized/Plating/Clear

Aluminium Alloy

4000

4510932174954

Slide to See More

SOFT CLOSE UPPER TRACK (Recessed mount)


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HRDG 250-022-262
eShop
FD30-HBGF 250-022-263
eShop
FD30-HRDB 250-022-264
eShop
FD30-HBRT1500SIL 250-019-971
eShop
FD35EV-TRJ 250-033-815
eShop
FD35EV-HBB-BL 250-050-835
eShop
FD35EV-HBB-GR 250-034-114
eShop
FD25SP-WRH-DSC 250-055-997
eShop
FD35SP-WRH-N 250-055-999
eShop
FD35SP-TRG-SL 250-056-252
eShop
FD35SP-TRG-BL 250-056-254
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Part Name Colour Finish Material Main ingredient Material: Finish: Main Material EAN

FD30-HRDG

eShop

250-022-262

-

Bottom Guide

Grey

Barrel Polished

-

-

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114660

FD30-HBGF

eShop

250-022-263

-

Bottom Guide

Grey

Barrel Polished

-

-

-

-

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114677

FD30-HRDB

eShop

250-022-264

-

Synchronized Bottom Guide Block

Black

-

-

-

-

-

Ethylene Propylen Rubber(EPDM)

4510932114684

FD30-HBRT1500SIL

eShop

250-019-971

-

Bottom Recessed Guide Rail (1500mm)

-

Silver Anodized/Plating/Clear

Aluminium Alloy

-

-

-

-

4510932113571

FD35EV-TRJ

eShop

250-033-815

-

trigger jig

Red

-

Polyacetal (POM)

-

-

-

-

4510932168007

FD35EV-HBB-BL

eShop

250-050-835

-

Bumper Block

Black

Coloured chromate treatment (trivalent)

Steel/ethylene propylene rubber (EPDM)

-

-

-

-

4510932216746

FD35EV-HBB-GR

eShop

250-034-114

FD35EV-HBB

Bumper Block

Grey

Coloured Chromate (trivalent)

Steel/Ethylene Propylen Rubber (EPDM)

-

-

-

-

4510932167932

FD25SP-WRH-DSC

eShop

250-055-997

-

Dual soft closer with spanner

Grey

Coloured chromate treatment

-

Zinc alloy/polyacetal (POM)

-

-

-

4510932228510

FD35SP-WRH-N

eShop

250-055-999

-

Dual soft closer compatible upper roller (for digging)

Grey

Coloured chromate treatment

-

-

Zinc alloy/polyacetal (POM)

-

-

4510932228534

FD35SP-TRG-SL

eShop

250-056-252

FD35SP-TRG

Retrofit Trigger

Silver

Coloured chromate treatment (trivalent)

-

-

steel

-

-

4510932228558

FD35SP-TRG-BL

eShop

250-056-254

-

Retrofit Trigger

Black

-

steel

-

-

Black chromate treatment (trivalent)

-

4510932228565

Slide to See More


CAD download

Parts Set

Item Name
FD35SP-HRP3
Item Name 2D 3D RoHS Item Code
FD35SP-HRP3 DXF DWG SAT IGES X_T STEP

250-056-234

Slide to See More

Sold Separately

Item Name
FD35EV-TRM1820SC-SL
FD35EV-TRM2730SC-SL
FD35EV-TRM3640SC-SL
FD35EV-TRM1820SC-UM
FD35EV-TRM2730SC-UM
FD35EV-TRM3640SC-UM
FD35EV-TRM1820SC-WT
FD35EV-TRM2730SC-WT
FD35EV-TRM3640SC-WT
FD35EV-TRM2000SC-SL
FD35EV-TRM3000SC-SL
FD35EV-TRM4000SC-SL
FD35EV-TRM2000SC-UM
FD35EV-TRM3000SC-UM
FD35EV-TRM4000SC-UM
Item Name 2D 3D RoHS Item Code
FD35EV-TRM1820SC-SL DXF DWG SAT IGES X_T STEP

250-033-825

FD35EV-TRM2730SC-SL DXF DWG SAT IGES X_T STEP

250-033-826

FD35EV-TRM3640SC-SL DXF DWG SAT IGES X_T STEP

250-033-827

FD35EV-TRM1820SC-UM DXF DWG SAT IGES X_T STEP

250-033-828

FD35EV-TRM2730SC-UM DXF DWG SAT IGES X_T STEP

250-033-829

FD35EV-TRM3640SC-UM DXF DWG SAT IGES X_T STEP

250-033-830

FD35EV-TRM1820SC-WT DXF DWG SAT IGES X_T STEP

250-033-831

FD35EV-TRM2730SC-WT DXF DWG SAT IGES X_T STEP

250-033-832

FD35EV-TRM3640SC-WT DXF DWG SAT IGES X_T STEP

250-033-833

FD35EV-TRM2000SC-SL DXF DWG SAT IGES X_T STEP

250-035-935

FD35EV-TRM3000SC-SL DXF DWG SAT IGES X_T STEP

250-035-936

FD35EV-TRM4000SC-SL DXF DWG SAT IGES X_T STEP

250-035-937

FD35EV-TRM2000SC-UM DXF DWG SAT IGES X_T STEP

250-035-938

FD35EV-TRM3000SC-UM DXF DWG SAT IGES X_T STEP

250-035-939

FD35EV-TRM4000SC-UM DXF DWG SAT IGES X_T STEP

250-035-940

Slide to See More

Sold Separately

Item Name
FD35EV-TRH1820SC-SL
FD35EV-TRH2730SC-SL
FD35EV-TRH3640SC-SL
FD35EV-TRH1820SC-UM
FD35EV-TRH2730SC-UM
FD35EV-TRH3640SC-UM
FD35EV-TRH1820SC-WT
FD35EV-TRH2730SC-WT
FD35EV-TRH3640SC-WT
FD35EV-TRH2000SC-SL
FD35EV-TRH3000SC-SL
FD35EV-TRH4000SC-SL
FD35EV-TRH2000SC-UM
FD35EV-TRH3000SC-UM
FD35EV-TRH4000SC-UM
Item Name 2D 3D RoHS Item Code
FD35EV-TRH1820SC-SL DXF DWG SAT IGES X_T STEP

250-033-843

FD35EV-TRH2730SC-SL DXF DWG SAT IGES X_T STEP

250-033-844

FD35EV-TRH3640SC-SL DXF DWG SAT IGES X_T STEP

250-033-845

FD35EV-TRH1820SC-UM DXF DWG SAT IGES X_T STEP

250-033-846

FD35EV-TRH2730SC-UM DXF DWG SAT IGES X_T STEP

250-033-847

FD35EV-TRH3640SC-UM DXF DWG SAT IGES X_T STEP

250-033-848

FD35EV-TRH1820SC-WT DXF DWG SAT IGES X_T STEP

250-033-849

FD35EV-TRH2730SC-WT DXF DWG SAT IGES X_T STEP

250-033-850

FD35EV-TRH3640SC-WT DXF DWG SAT IGES X_T STEP

250-033-851

FD35EV-TRH2000SC-SL DXF DWG SAT IGES X_T STEP

250-035-947

FD35EV-TRH3000SC-SL DXF DWG SAT IGES X_T STEP

250-035-948

FD35EV-TRH4000SC-SL DXF DWG SAT IGES X_T STEP

250-035-949

FD35EV-TRH2000SC-UM DXF DWG SAT IGES X_T STEP

250-035-950

FD35EV-TRH3000SC-UM DXF DWG SAT IGES X_T STEP

250-035-951

FD35EV-TRH4000SC-UM DXF DWG SAT IGES X_T STEP

250-035-952

Slide to See More

Selling Individually

Item Name
FD30-HRDG
FD30-HBGF
FD30-HRDB
FD30-HBRT1500SIL
FD35EV-TRJ
FD35EV-HBB-BL
FD35EV-HBB-GR
FD25SP-WRH-DSC
FD35SP-WRH-N
FD35SP-TRG-SL
FD35SP-TRG-BL
Item Name 2D 3D Others RoHS Item Code
FD30-HRDG DXF DWG SAT IGES X_T STEP 3DPDF

250-022-262

FD30-HBGF DXF DWG SAT IGES X_T STEP 3DPDF

250-022-263

FD30-HRDB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-264

FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD35EV-TRJ DXF DWG SAT IGES X_T STEP 3DPDF

250-033-815

FD35EV-HBB-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-050-835

FD35EV-HBB-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-034-114

FD25SP-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-055-997

FD35SP-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

250-055-999

FD35SP-TRG-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-056-252

FD35SP-TRG-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-056-254

Slide to See More

Catalogue

Note

●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Easy Construction FD SP Series Release Lever

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More