- FD35SP
TOP MOUNTED SLIDING DOOR SYSTEMFD35SP
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Two-way Damper / Outset / Recessed Upper Roller
- FD35SP
- FD Series




- Passed Private 300K Cycle Test
- Soft Close
- ●Outset model of FD35SP.
●Wall-mounted upper track.
●Soft opening/closing motion.
●Upgraded for easier installation. - ●Soft closing starts at approx. 100 mm for reliable operation
Soft opening With Sequential Double Damper in two stages enables less force to be used when opening too (compared to FD30).
●Damper in the opening direction slows down from around 50 mm on trailing edge side. - Specification
- ●Door Width: 590 - 1200 mm
●Door Height: Max. 2400 mm
●Door Thickness: 30 - 36 mm
●Load Capacity (per door): Max. 35 kg, 10 kg or more recommended
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
FD30-HASC-GR | 250-022-273 | eShop |
![]() |
![]() |
FD30-HASC-BR | 250-022-449 | eShop |
![]() |
![]() |
FD30-HASC-WT | 250-025-640 | eShop |
![]() |
Side Cover
Sold Separately
OUTSET UPPER TRACK
Optional Parts
Selling Individually
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD35SPDHCP-AK |
Sold Separately
Item Name |
---|
FD30-HASC-GR |
FD30-HASC-BR |
FD30-HASC-WT |
Sold Separately
Item Name |
---|
FD35EV-TRA2120-SL |
FD35EV-TRA2120-UM |
FD35EV-TRA2120-WT |
FD35EV-TRA2420-SL |
FD35EV-TRA2420-UM |
FD35EV-TRA2420-WT |
FD35EV-TRA2720-SL |
FD35EV-TRA2720-UM |
FD35EV-TRA2720-WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD35EV-TRA2120-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-957 |
FD35EV-TRA2120-UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-958 |
FD35EV-TRA2120-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-959 |
FD35EV-TRA2420-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-960 |
FD35EV-TRA2420-UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-961 |
FD35EV-TRA2420-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-962 |
FD35EV-TRA2720-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-963 |
FD35EV-TRA2720-UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-964 |
FD35EV-TRA2720-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-965 |
Optional Parts
Item Name |
---|
FD30-HBRT1500SIL |
Selling Individually
Item Name |
---|
FD50-BGR18 |
FD35EV-TRJ |
FD35EV-TRA-STP |
FD35EV-FSTP |
FD25SP-WRH-DSC |
FD35SP-WRH-N |
FD35SP-TRA-TRG |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-BGR18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-029-718 |
FD35EV-TRJ | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-033-815 |
FD35EV-TRA-STP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-955 |
FD35EV-FSTP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-041-956 |
FD25SP-WRH-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-055-997 |
FD35SP-WRH-N | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-055-999 |
FD35SP-TRA-TRG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-056-251 |
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
