- FD50SP
TOP MOUNTED SLIDING DOOR SYSTEMFD50SP
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Two-way Damper / Synchronized 3-door / Recessed Upper Roller
- FD50SP
- FD Series
- Soft Close
- ●3-door synchro model of FD50SP.
●Soft opening/closing motion.
●Upgraded for easier installation. - ●Reliable soft closing from approx. 115 mm
The Two-Way Damper requires less force to open the door.
●Damper also works in the opening direction from around 115 mm on trailing edge side. - Specification
- ●Door Width: 680 - 1200 mm
●Door Height: Max. 2400 mm
●Door Thickness: 30 - 38 mm
●Load Capacity (per door): Max. 50 kg, 25 kg or more recommended
Drawings / Illustrations
Spec Table
Parts Set
per door
Sold Separately
Upper Track (Surface mount)
Selling Individually
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD50SP-HRP3 |
Sold Separately
Item Name |
---|
FD50-TRM1820SIL |
FD50-TRM1820UM |
FD50-TRM1820WT |
FD50-TRM2000SIL |
FD50-TRM2000UM |
FD50-TRM2000WT |
FD50-TRM2730SIL |
FD50-TRM2730UM |
FD50-TRM2730WT |
FD50-TRM3000SIL |
FD50-TRM3000UM |
FD50-TRM3000WT |
FD50-TRM3640SIL |
FD50-TRM3640UM |
FD50-TRM3640WT |
FD50-TRM4000SIL |
FD50-TRM4000UM |
FD50-TRM4000WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-TRM1820SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-766 |
|
FD50-TRM1820UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-767 |
|
FD50-TRM1820WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-174 |
|
FD50-TRM2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-177 |
|
FD50-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-178 |
|
FD50-TRM2000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-177 |
|
FD50-TRM2730SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-768 |
|
FD50-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-769 |
|
FD50-TRM2730WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-175 |
|
FD50-TRM3000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-179 |
|
FD50-TRM3000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-180 |
|
FD50-TRM3000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-178 |
|
FD50-TRM3640SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-770 |
|
FD50-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-771 |
|
FD50-TRM3640WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-176 |
|
FD50-TRM4000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-181 |
|
FD50-TRM4000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-182 |
|
FD50-TRM4000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-179 |
Selling Individually
Item Name |
---|
FD30-HRGU |
FD30-HRDG |
FD30-HBGF |
FD30-HRDB |
FD30-HBRT1500SIL |
FD50-HSB |
FD50-TRG-SL |
FD50-TRG-BL |
FD50-TRJ |
FD50SP-WRH |
FD50SP-WRH-DSC |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HRGU | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-261 |
|
FD30-HRDG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-262 |
|
FD30-HBGF | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-263 |
|
FD30-HRDB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-264 |
|
FD30-HBRT1500SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-019-971 |
|
FD50-HSB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-817 |
|
FD50-TRG-SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-022-031 |
|
FD50-TRG-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-054-634 |
|
FD50-TRJ | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-024-556 |
|
FD50SP-WRH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-002 |
|
FD50SP-WRH-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-001 |
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Door Thickness
-
- -
-
Max Door Width
-
- -
-
Min Door Width
-
- -
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-