- FD50SP
TOP MOUNTED SLIDING DOOR SYSTEMFD50SP
3 / 3 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- Without Damper / Recessed Upper Roller
- FD50SP
- FD Series
- Passed Private 200K Cycle Test
- ●Without damper model of FD50SP.
●Upgraded for easier installation. - Specification
- ●Door Width: Door Height Max. 2400 mm : Max. 1500 mm, Door Height 2401 - 2700 mm : 800 - 1500 mm
●Door Height: Max. 2700 mm
●Door Thickness: Min. 24 mm
●Load Capacity (per door): Max. 50 kg
Drawings / Illustrations
Spec Table
Parts Set
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD50SPHHP-LBR | 250-056-237 | eShop |
||
FD50SPHHP-DBR | 250-056-238 | eShop |
||
FD50SPHHP-WT | 250-056-239 | eShop |
per door
Sold Separately
Upper Track (Surface mount)
Selling Individually
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD50SPHHP-LBR |
FD50SPHHP-DBR |
FD50SPHHP-WT |
Sold Separately
Item Name |
---|
FD50-TRM1820SIL |
FD50-TRM1820UM |
FD50-TRM1820WT |
FD50-TRM2000SIL |
FD50-TRM2000UM |
FD50-TRM2000WT |
FD50-TRM2730SIL |
FD50-TRM2730UM |
FD50-TRM2730WT |
FD50-TRM3000SIL |
FD50-TRM3000UM |
FD50-TRM3000WT |
FD50-TRM3640SIL |
FD50-TRM3640UM |
FD50-TRM3640WT |
FD50-TRM4000SIL |
FD50-TRM4000UM |
FD50-TRM4000WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-TRM1820SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-766 |
|
FD50-TRM1820UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-767 |
|
FD50-TRM1820WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-174 |
|
FD50-TRM2000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-177 |
|
FD50-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-178 |
|
FD50-TRM2000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-177 |
|
FD50-TRM2730SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-768 |
|
FD50-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-769 |
|
FD50-TRM2730WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-175 |
|
FD50-TRM3000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-179 |
|
FD50-TRM3000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-180 |
|
FD50-TRM3000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-178 |
|
FD50-TRM3640SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-770 |
|
FD50-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-771 |
|
FD50-TRM3640WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-176 |
|
FD50-TRM4000SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-181 |
|
FD50-TRM4000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-021-182 |
|
FD50-TRM4000WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-025-179 |
Selling Individually
Item Name |
---|
FD30-HBRT1500SIL |
FD50-BG18 |
FD50-HTST |
FD50SP-WRH |
FD50SP-WRH-SCP12-WT |
FD50SP-WRH-SCP12-LBR |
FD50SP-WRH-SCP12-DBR |
FD50SP-WRH-SCP12-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HBRT1500SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-019-971 |
|
FD50-BG18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-773 |
|
FD50-HTST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-772 |
|
FD50SP-WRH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-002 |
|
FD50SP-WRH-SCP12-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-042 |
|
FD50SP-WRH-SCP12-LBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-043 |
|
FD50SP-WRH-SCP12-DBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-044 |
|
FD50SP-WRH-SCP12-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-056-045 |
Catalogue
Note
●Be sure to read the Precautions for this product.
●Be sure to read the Installation Precautions as well.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Max Door Thickness
-
- -
-
Max Door Width
-
- -
-
Min Door Width
-
- -
-
Door Height
-
Door Width
-
Door Thickness
-
Load Capacity kg (per door)
-
RoHS 2
-