EBN

FOLDING BRACKETEBN

6 / 6 total results

Filter items
  • FOLDING BRACKET
  • EBN

●Can be folded when not in use, allowing full use of space.
●Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
●Keeps in folded position and has click sound when fully closed.
●By using the optional EBD, you can make it a Soft Close type.
●EBN-303 can also be used with the EBN-303-DA (built-in damper type).
●No hinges are needed.
●This product is the successor to the EB model. It cannot be used in conjunction with the EB.
●The access hole has been added, making it easier to install.
Application
●Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
Accessories
●EBN-200, EBN-200-BL:
 Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (2 each)
 EBN-303, EBN-303-BL, EBN-317, EBN-317-BL:
 Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each)
Optional item
●Damper for EB folding bracket EBD
●Folding bracket EBN-DA (built-in damper)

Drawings / Illustrations

  • Show all

    Access hole added.

  • Show all

    Be careful not to get fingers caught in this space when folding.

  • Access hole added.
  • Be careful not to get fingers caught in this space when folding.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
EBN-200-SL 120-057-207
eShop
EBN-200-BL 120-057-208
eShop
EBN-303-SL 120-057-209
eShop
EBN-303-BL 120-057-210
eShop
EBN-317-SL 120-057-213
eShop
EBN-317-BL 120-057-214
eShop
Image Item Name Purchase Item Code Quotation RoHS Main Material Finish A B C D F G H K d Holes Load Capacity N/1pc Load Capacity kgf/1pc Projection Length Load Capacity N/1 pc Load Capacity kgf/1 pc Shape Colour [Web Filtering] shape E J EAN Box Weight (g)

EBN-200-SL

eShop

120-057-207

Stainless Steel (SUS304)

Mirror Polished

116

201

20

155

29

21

80

28.5

5

4

555

56

201 - 300mm

555

56

Folding

Silver

-

-

-

4510932231282

20

332

EBN-200-BL

eShop

120-057-208

Stainless Steel (SUS304)

Black

116

201

20

155

29

21

80

28.5

5

4

555

56

201 - 300mm

555

56

-

Black

Folding

-

-

4510932231299

20

332

EBN-303-SL

eShop

120-057-209

Stainless Steel (SUS304)

Mirror Polished

165

306

20

107

29

38

45

28.5

5.6

6

495

50

301 - 400mm

495

50

Folding

Silver

-

156

67

4510932231305

20

500

EBN-303-BL

eShop

120-057-210

Stainless Steel (SUS304)

Black

165

306

20

107

29

38

45

28.5

5.6

6

495

50

301 - 400mm

495

50

Folding

Black

-

156

67

4510932231312

20

500

EBN-317-SL

eShop

120-057-213

Stainless Steel (SUS304)

Mirror Polished

171

318.5

24

108

36

38

45

30

6

6

1080

110

301 - 400mm

1080

110

Folding

Silver

-

156

67

4510932231343

20

750

EBN-317-BL

eShop

120-057-214

Stainless Steel (SUS304)

Black

171

318.5

24

108

36

38

45

30

6

6

1080

110

301 - 400mm

1080

110

-

Black

Folding

156

67

4510932231350

20

750

Slide to See More


CAD download

Body

Item Name
EBN-200-SL
EBN-200-BL
EBN-303-SL
EBN-303-BL
EBN-317-SL
EBN-317-BL
Item Name 2D 3D Others RoHS Item Code
EBN-200-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-207

EBN-200-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-208

EBN-303-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-209

EBN-303-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-210

EBN-317-SL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-213

EBN-317-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-057-214

Slide to See More

Catalogue

Note

●Used in pairs. (Shelf width: Max. 1300 mm)
●Be careful not to get fingers caught in the bracket.
●Use a screwdriver with a length of at least 100 mm for installation EBN-303, EBN-303-BL, EBN-317, EBN-317-BL.
●Make sure the release lever is attached to bottom of the shelf for correct installation.
●Please make sure the wall can sustain the load.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More