- EBN-DA
FOLDING BRACKETEBN-DA
4 / 4 total results
Filter items
- Soft Close
- ●Can be folded when not in use, allowing full use of space.
●The built-in damper allows for soft-close motion.
●Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
●Keeps in folded position and has click sound when fully closed.
●Can be used in together with the EBN-303 (without damper type).
●No hinges are needed.
●This product is the successor to the EB-DA. It cannot be used in conjunction with the EB-DA.
●The access hole has been added, making it easier to install. - Application
- ●Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
- Accessories
- ●Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each)
- Optional item
- ●Folding Bracket EBN
●Interlock lever EBN-90
Videos
Related Information
Drawings / Illustrations
Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.
For all other countries, please request a price quote by clicking the icon.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
EBN-303-DA-SL | 120-057-211 | eShop |
![]() |
![]() |
EBN-303-DA-BL | 120-057-212 | eShop |
![]() |
![]() |
EBN-317-DA-SL | 120-057-215 | eShop |
![]() |
![]() |
EBN-317-DA-BL | 120-057-216 | eShop |
![]() |
CAD download
Body
Item Name |
---|
EBN-303-DA-SL |
EBN-303-DA-BL |
EBN-317-DA-SL |
EBN-317-DA-BL |
Catalogue
Note
●Used in pairs. (Shelf width: Max. 1300 mm)
●Be careful not to get fingers caught in the bracket.
●Please use a screwdriver with a length of at least 100 mm during installation.
●Make sure the release lever is attached to bottom of the shelf for correct installation.
●Please make sure the wall can sustain the load.
Category
Your Recently Viewed Items
You have no recently viewed products.
×
-
Shape
-
-
Load Capacity kgf/piece
-
Material
-
-
RoHS 2
-
-
CAD
-
