DFBK-ES

STAINLESS BRACKETDFBK-ES

8 / 8 total results

Filter items
  • STAINLESS BRACKET
  • DFBK-ES

•The keyhole slot simplifies installation, allowing for quick and easy mounting.
Accessories
•Cross-recessed binding head tapping screw (SUS)

Drawings / Illustrations

  • Show all

  • Show all

    Mounting Method
    ① Screw into the wall, leaving about 3mm of the screw included.
    ② Hook the keyhole slot of this product onto the screw part.

  • Show all

    ③Tighten the screw in the keyhole slot.
    ④Tighten the screw at the bottom.

  • Mounting Method
    ① Screw into the wall, leaving about 3mm of the screw included.
    ② Hook the keyhole slot of this product onto the screw part.
  • ③Tighten the screw in the keyhole slot.
    ④Tighten the screw at the bottom.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DFBK-ES90 120-056-380
eShop
DFBK-ES120 120-056-381
eShop
DFBK-ES150 120-056-382
eShop
DFBK-ES180 120-056-383
eShop
DFBK-ES210 120-056-384
eShop
DFBK-ES240 120-056-385
eShop
DFBK-ES270 120-056-386
eShop
DFBK-ES300 120-056-387
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish/Colour A B C D E F G H Load Capacity N/1 pc Load Capacity kgf/1 pc Main Material Finish Projection Length Shape Colour [Web Filtering] J K T U M (Reinforced Version) Load Capacity N/1  pc Load Capacity kLoad Capacity kgf/1 pc EAN Box Weight (g)

DFBK-ES90

eShop

120-056-380

Satin Finish

90

55

15

2

9

3.8

8

12

275

28

Stainless Steel (SUS304)

Satin Finish

1~100mm

L

Silver

4

7

38.5

70.5

12

-

-

4510932230988

10ヶ

42.2

DFBK-ES120

eShop

120-056-381

Satin Finish

120

75

15

2

14

3.8

8

12

294

30

Stainless Steel (SUS304)

Satin Finish

101~200mm

L

Silver

4

7

53.5

100.5

15

-

-

4510932230995

10ヶ

62.8

DFBK-ES150

eShop

120-056-382

Satin Finish

150

90

20

2

14

3.8

8

37

-

35

Stainless Steel (SUS304)

Satin Finish

101~200mm

L

Silver

4

10

66

103

17

343

-

4510932231008

10ヶ

99.5

DFBK-ES180

eShop

120-056-383

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932231015

10ヶ

126.2

DFBK-ES210

eShop

120-056-384

Satin Finish

210

125

20

2

14

3.8

8

37

392

40

Stainless Steel (SUS304)

Satin Finish

201~300mm

L

Silver

4

10

101

163

18

-

-

4510932231022

10ヶ

147.7

DFBK-ES240

eShop

120-056-385

Satin Finish

240

140

20

2.5

14

4.3

9

37

490

50

Stainless Steel (SUS304)

Satin Finish

201 - 300mm

L

Silver

4.5

10

116

193

20

-

-

4510932231039

10ヶ

233.7

DFBK-ES270

eShop

120-056-386

Satin Finish

270

160

20

2.5

14

4.3

9

37

490

50

Stainless Steel (SUS304)

Satin Finish

201 - 300mm

L

Silver

4.5

10

136

223

20

-

-

4510932231046

10ヶ

267.6

DFBK-ES300

eShop

120-056-387

Satin Finish

300

175

20

2.5

14

4.3

9

37

539

-

Stainless Steel (SUS304)

Satin Finish

201~300mm

L

Silver

4.5

10

151

253

20

-

55

4510932231053

10ヶ

298.1

Slide to See More


CAD download

Body

Item Name
DFBK-ES90
DFBK-ES120
DFBK-ES150
DFBK-ES180
DFBK-ES210
DFBK-ES240
DFBK-ES270
DFBK-ES300
Item Name 2D 3D RoHS Item Code
DFBK-ES90 DXF DWG SAT IGES X_T STEP

120-056-380

DFBK-ES120 DXF DWG SAT IGES X_T STEP

120-056-381

DFBK-ES150 DXF DWG SAT IGES X_T STEP

120-056-382

DFBK-ES180 DXF DWG SAT IGES X_T STEP

120-056-383

DFBK-ES210 DXF DWG SAT IGES X_T STEP

120-056-384

DFBK-ES240 DXF DWG SAT IGES X_T STEP

120-056-385

DFBK-ES270 DXF DWG SAT IGES X_T STEP

120-056-386

DFBK-ES300 DXF DWG SAT IGES X_T STEP

120-056-387

Slide to See More

Catalogue

Note

•Please securely attach it to a strong location using the included screws.
•To prevent tilting due to the load when used as a shelf support, the opening angle is slightly wider than 90°. Please check with actual item.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Finish/Colour
Load Capacity kgf/piece
Material
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More