HG-PA272

LIFT-ASSIST HINGEHG-PA272

2 / 2 total results

Filter items

Alternative gas springs, instead of gas spring, No gas spring

  • LIFT-ASSIST HINGE
  • Outside Back Mount
  • HG-PA272

  • Power Assist
  • Soft Close

Alternative gas springs, instead of gas spring, No gas spring

●Easy to lift heavy top-opening lids due to spring tension.(Lift-assist)
●The built-in damper prevents lids from slamming shut.(Soft-close)
●Torque is adjustable by turning the adjustment screw.(±5 %)
●Comes with a cover to hide the mounting screws.
●Designed for use under the condition that lid’s centre of gravity is at a higher position than the rotational centre.(The angle of torque peak is about 20°.)

Drawings / Illustrations

  • Show all

  • Show all

    [Outside Back Mount]

  • Show all

    [Operating range]

  • Show all

    [Aluminium Frame Installation Diagram]
    ●Recommended mounting screw, AS nut
    ·AS Nuts: AS8M5: 12 pieces
    ·Hexagon socket head bolt M5x12 with plain washers and mounting plate: 12 pieces

  • [Outside Back Mount]
  • [Operating range]
  • [Aluminium Frame Installation Diagram]
    ●Recommended mounting screw, AS nut
    ·AS Nuts: AS8M5: 12 pieces
    ·Hexagon socket head bolt M5x12 with plain washers and mounting plate: 12 pieces

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-PA272-35 170-056-118
eShop
HG-PA272-50 170-056-119
eShop
Image Item Name Purchase Item Code Quotation RoHS Torque N·m Torque kgf.cm Tolerance N.m Tolerance kgf.cm EAN Weight (g)

HG-PA272-35

eShop

170-056-118

35

357

(±10%)

(±10%)

4510932230445

2820

HG-PA272-50

eShop

170-056-119

50

510

(±10%)

(±10%)

4510932230452

2820

Slide to See More


CAD download

Body

Item Name
HG-PA272-35
HG-PA272-50
Item Name 2D 3D Others RoHS Item Code
HG-PA272-35 DXF DWG SAT IGES X_T STEP 3DPDF

170-056-118

HG-PA272-50 DXF DWG SAT IGES X_T STEP 3DPDF

170-056-119

Slide to See More

Catalogue

Note

●Be sure to read the “Cautions”
●Install a stopper (not included) on the cabinet to prevent from exceeding the operating angle during opening or closing.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More