100-01

MOUNTING PLATE 100 SERIES100-01

1 / 1 total results

Filter items
  • MOUNTING PLATE 100 SERIES
  • 100 Series
  • 100-01
  • 100 Series
Discontinued
Standard height: 0 mm
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
100-01 160-074-070
Image Item Name Purchase Item Code Quotation Mark RoHS Material Colour Number of Screw Holes Thickness of Plate Hinge Type Series Pitch of Holes EAN Carton Weight (g)

100-01

160-074-070

PA

Ivory

2

0mm (standard)

Mounting Plate

100 Series

25

4510932065689

800

7.3

Slide to See More


★Discontinued

CAD download

Body

Item Name
100-01
Item Name 2D 3D RoHS Item Code
100-01 DXF DWG SAT IGES X_T STEP

160-074-070

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More