100-03

MOUNTING PLATE 100 SERIES100-03

1 / 1 total results

Filter items
Discontinued
Standard height: 0 mm
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
100-03 160-074-079
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish Number of Screw Holes Thickness of Plate Hinge Type Series Pitch of Holes EAN Carton Weight (g)

100-03

160-074-079

Zinc Alloy (ZDC)

Satin Chrome

2

0mm (standard)

Mounting Plate

100 Series

25

4510932065719

800

22.3

Slide to See More


★Discontinued

CAD download

Body

Item Name
100-03
Item Name 2D 3D RoHS Item Code
100-03 DXF DWG SAT IGES X_T STEP

160-074-079

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Series
Min Door Thickness
  • -
Max Door Thickness
  • -
Material
Number of Screw Holes
Pitch of Holes
Thickness of Mounting Plate (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More