100-03A

MOUNTING PLATE 100 SERIES100-03A

1 / 1 total results

Filter items
Discontinued
Overlay adjustable.
Standard height: 0 mm
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Quotation
100-03A 160-074-083
Image Item Name Item Code Quotation RoHS Material Finish Number of Screw Holes Thickness of Plate Main Material Hinge Type Series Pitch of Holes EAN Carton Weight (g)

100-03A

160-074-083

Zinc Alloy (ZDC)/Steel

Nickel/Coloured Chromate

2

0mm (standard)

Zinc Alloy (ZDC)

Mounting Plate

100 Series

25

4510932020817

800

27.8

Slide to See More

CAD download

Body

Item Name
100-03A
Item Name 2D 3D RoHS Item Code
100-03A DXF DWG SAT IGES X_T STEP

160-074-083

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More