100-04A-32-3

MOUNTING PLATE 100 SERIES100-04A-32-3

1 / 1 total results

Filter items
  • MOUNTING PLATE 100 SERIES
  • System 32/+3 mm Thick
  • 100-04A-32-3
  • 100 Series
Discontinued
Overlay adjustable.
Standard height: 3 mm
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Quotation
100-04A-32-3 160-074-089
Image Item Name Item Code Quotation Sales Info Mark RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Main Material Hinge Type Series EAN Carton Weight (g)

100-04A-32-3

160-074-089

Discontinued

Zinc Alloy (ZDC)/Steel

Satin Chrome/Coloured Chromate

2

32

3mm

Zinc Alloy (ZDC)

Mounting Plate

100 Series

4510932065733

400

37.2

Slide to See More

★Discontinued

CAD download

Body

Item Name
100-04A-32-3
Item Name 2D 3D RoHS Sales Info Item Code
100-04A-32-3 DXF DWG SAT IGES X_T STEP

Discontinued

160-074-089

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More