- 100-04A-W-30-2
MOUNTING PLATE 100 SERIES100-04A-W-30-2
1 / 1 total results
Filter items
- MOUNTING PLATE 100 SERIES
- System 30/+2 mm Thick
- 100-04A-W-30-2
- 100 Series
Discontinued
- Overlay adjustable.
Standard height: 2 mm - Recommended Screw
- —Size 3.5 tapping screw or wood screw (do not use countersunk head screws)
Spec Table
Body
★Discontinued
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Series
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Number of Screw Holes
-
Pitch of Holes
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
