100-04A-W-32

MOUNTING PLATE 100 SERIES100-04A-W-32

1 / 1 total results

Filter items
  • MOUNTING PLATE 100 SERIES
  • System 32
  • 100-04A-W-32
  • 100 Series
Overlay adjustable.
Standard height: 0 mm
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Quotation
100-04A-W-32 160-074-116
Image Item Name Item Code Quotation RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series EAN Carton Weight (g)

100-04A-W-32

160-074-116

Steel

Satin Chrome/Coloured Chromate

3

32

0mm (standard)

Mounting Plate

100 Series

4510932065771

800

32.4

Slide to See More

CAD download

Body

Item Name
100-04A-W-32
Item Name 2D 3D Others RoHS Item Code
100-04A-W-32 DXF DWG SAT IGES X_T STEP 3DPDF

160-074-116

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More