100-06

MOUNTING PLATE 100 SERIES100-06

1 / 1 total results

Filter items
  • MOUNTING PLATE 100 SERIES
  • System 32/4 Holes
  • 100-06
  • 100 Series
Discontinued
Standard height: 0 mm
Recommended Screw
—Size 3.1 countersunk head screw

Spec Table

Body

Image Item Name Item Code Purchase Quotation
100-06 160-074-110
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series EAN Carton Weight (g)

100-06

160-074-110

Zinc Alloy (ZDC)

Satin Chrome

4

32

0mm (standard)

Mounting Plate

100 Series

4510932065764

400

28.5

Slide to See More


★Discontinued

CAD download

Body

Item Name
100-06
Item Name 2D 3D RoHS Item Code
100-06 DXF DWG SAT IGES X_T STEP

160-074-110

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Series
Min Door Thickness
  • -
Max Door Thickness
  • -
Material
Number of Screw Holes
Pitch of Holes
Thickness of Mounting Plate (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More