100-P3A

MOUNTING PLATE 100 SERIES100-P3A

1 / 1 total results

Filter items
Overlay adjustable.
Standard height: 0 mm
Recommended Screw
—Size 3.5 tapping screw or wood screw (do not use countersunk head screws)

Spec Table

Body

Image Item Name Item Code Quotation
100-P3A 160-074-244
Image Item Name Item Code Quotation Mark RoHS Material Finish Number of Screw Holes Thickness of Plate Hinge Type Series Pitch of Holes EAN Carton Weight (g)

100-P3A

160-074-244

Steel

Satin Chrome/Coloured Chromate

2

0mm (standard)

Mounting Plate

100 Series

25

4510932065801

800

21.4

Slide to See More

※Limited stock available. Please contact your vender.

CAD download

Body

Item Name
100-P3A
Item Name 2D 3D RoHS Item Code
100-P3A DXF DWG SAT IGES X_T STEP

160-074-244

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2019/01/23)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More