- 100-P3A-SUS304B
STANDARD TYPE100-P3A-SUS304B
1 / 1 total results
Filter items
- STANDARD TYPE
- Standard Type
- 100-P3A-SUS304B
- 100 Series (SUS)

- Overlay adjustable.
Standard height: 0mm - Recommended Screw
- —M4 binding head screw
Spec Table
Body
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Series
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Number of Screw Holes
-
Pitch of Holes
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
