- Furniture and Architectural Hardware
- HINGES
- CONCEALED HINGES_
- 100-P4A-32-SUS304B
- 100-P4A-32-SUS304B
SYSTEM 37, 32 TYPE100-P4A-32-SUS304B
1 / 1 total results
Filter items
- SYSTEM 37, 32 TYPE
- System 32
- 100-P4A-32-SUS304B
- 100 Series (SUS)
- Overlay adjustable.
Standard height: 0mm - Recommended Screw
- —M4 binding head screw
Spec Table
Body
CAD download
Catalogue
Category
- Furniture and Architectural Hardware
- HINGES
- CONCEALED HINGES_
- 100-P4A-32-SUS304B
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Series
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Number of Screw Holes
-
Pitch of Holes
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
Loading