- 100-P6
MOUNTING PLATE 100 SERIES100-P6
1 / 1 total results
Filter items
- MOUNTING PLATE 100 SERIES
- System 32/4 Holes
- 100-P6
- 100 Series
Discontinued
- Standard height: 0 mm
- Recommended Screw
- —Size 3.1 countersunk head screw
Spec Table
CAD download
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Series
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Number of Screw Holes
-
Pitch of Holes
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
