1310GL-SQ

MILLION LOCK CYLINDER GLASS LOCK1310GL-SQ

8 / 8 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

Clean, squared-off design.
Can be used with the square glass hinge for a unified design.
Cylinder lock is ideal for display cases.
Dimpled key design. Reversible key can be inserted and removed in any direction.
Turn 90° clockwise to unlock (the lock plate also rotates 90°).

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
1310GL-SQ-SN-B 150-042-262
eShop
1310GL-SQ-SN-D 150-001-439
eShop
1310GL-SQ-CR-B 150-042-111
eShop
1310GL-SQ-CR-D 150-001-362
eShop
1310GL-SQ-GP-B 150-042-113
eShop
1310GL-SQ-GP-D 150-001-363
eShop
1310GL-SQ-BL-B 150-042-115
eShop
1310GL-SQ-BL-D 150-001-364
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Key Type Min Glass Thickness Max Glass Thickness Key Removeable Key Turn Angle Key Changes Masterkey Function Key Shape Application Mounting Surface Locked Position Colour Material Total Lock Series Grade Showcase Product Type Type Showcase Door Spec EAN Box Carton Weight (g)

1310GL-SQ-SN-B

eShop

150-042-262

Satin Nickel

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Polished

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-SN-D

eShop

150-001-439

Satin Nickel

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Polished

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-CR-B

eShop

150-042-111

Chrome

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Chrome

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-CR-D

eShop

150-001-362

Chrome

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Chrome

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-GP-B

eShop

150-042-113

24K Gold

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Gold

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-GP-D

eShop

150-001-363

24K Gold

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Gold

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-BL-B

eShop

150-042-115

Black Chrome

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Black

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

1310GL-SQ-BL-D

eShop

150-001-364

Black Chrome

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Black

Brass

Million Lock

Excellent

Lock

Lock for Glass Door

Single Side Flaps

-

12

60

147

Slide to See More


CAD download

Body

Item Name
1310GL-SQ-SN-B
1310GL-SQ-SN-D
1310GL-SQ-CR-B
1310GL-SQ-CR-D
1310GL-SQ-GP-B
1310GL-SQ-GP-D
1310GL-SQ-BL-B
1310GL-SQ-BL-D
Item Name 2D 3D Others RoHS Item Code
1310GL-SQ-SN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-042-262

1310GL-SQ-SN-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-439

1310GL-SQ-CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-042-111

1310GL-SQ-CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-362

1310GL-SQ-GP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-042-113

1310GL-SQ-GP-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-363

1310GL-SQ-BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-042-115

1310GL-SQ-BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-364

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More