- 1330GL-MK
GLASS DOOR CAM LOCK1330GL-MK
2 / 2 total results
Filter items
- GLASS DOOR CAM LOCK
- 1330GL-MK
- Interchangeable Cylinder Series
glass showcase, glass display, glass cabinet
- Interchangeable cylinder lock with Master Key system.
Allows key management and cylinder replacement is easy in case key is lost.
Key and cam rotate clockwise when locked. Key can be removed when locked and unlocked.
7,800 key changes available. (Max. 750/Master Key)
Simple design for cylinder ring and hidden cam when locked.
Keys can be shared with 1830-MK and 6830-30MK.
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
1330GL-MKGA | 150-066-004 | eShop |
||
1330GL-MK-DN | 150-066-003 | eShop |
Sold Separately
Sold Separately
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Cut Out Dimension |
Body
Item Name |
---|
1330GL-MKGA |
1330GL-MK-DN |
Sold Separately
Item Name |
---|
MD-N1-B |
MD-N1-D |
Sold Separately
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Mounting Surface
-
-
Key Changes
-
-
Grade
-
Masterkey Function
-
-
Locked Position
-
-
Colour
-
-
Material
-
-
Finish
-
-
Key Turn Angle
-
RoHS 2
-
-
CAD
-
Loading