1830-MK

CENTRAL LOCKING SYSTEM FOR FURNITURE1830-MK

2 / 2 total results

Filter items

Interchangeable cylinder lock with Master Key system.
Locks all drawers on one side simultaneously.
7,800 key changes available. (Max. 750 key changes/Master Key)
Keys can be shared with 1330GL-MK and 6830-30MK.
Cylinder lock needs to be installed on the front panel of the top drawer.
4 or more lock parts are sold separately.
The depth of the drawer can be adjusted according to the position of the lock pin.
Right-handed / left-handed bar available.

Related information

Spec Table

Body

Image Item Name Item Code Quotation
1830-MKGA 150-066-006
1830-MKDN 150-066-005
Image Item Name Item Code Quotation RoHS Key Different/Key Alike Finish Cylinder Diameter Stroke of Bar Suitable Door Thickness Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Masterkey Function Material Total Lock Series Interchangeable Cylinder EAN Carton

1830-MKGA

150-066-006

Key Different
Key Alike

Gold+Paint/Clear

22

14

30

Both Locked and Unlocked

180°

3001 to 30000

Dimple Key

Drawers

Central Locking System

Wood

Key Removeable

Gold

Standard Use

Zinc Alloy (ZDC)

LAMP Brand Interchangeable Cylinder

Yes

4510932065078

60

1830-MKDN

150-066-005

Key Different
Key Alike

Satin Nickel

22

14

30

Both Locked and Unlocked

180°

3001 to 30000

Dimple Key

Drawers

Central Locking System

Wood

Key Removeable

Silver

Standard Use

Zinc Alloy (ZDC)

LAMP Brand Interchangeable Cylinder

Yes

4510932065061

60

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
ALFR 150-060-520
ALFL 150-060-521
Image Item Name Item Code Quotation RoHS Left/Right Component Name EAN Carton

ALFR

150-060-520

Right-handed

Right-handed

4510932064057

50

ALFL

150-060-521

Left-handed

Left-handed

4510932064064

50

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
ALS-LP 150-060-134
ALS-G 150-945-903
ALS-GP 150-945-902
Image Item Name Item Code Quotation RoHS Component Name No. EAN

ALS-LP

150-060-134

Lock Pin

[5]

4510932063876

ALS-G

150-945-903

Guide

[6]

4510932065450

ALS-GP

150-945-902

Guide Plate

[7]

4510932065443

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
ALS-KP 150-060-117
Image Item Name Item Code Quotation RoHS Finish Material EAN Box Carton

ALS-KP

150-060-117

Nickel

Steel

4510932063852

400

2000

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
ALFBAR1000R 150-028-521
ALFBAR1000L 150-028-522
Image Item Name Item Code Quotation RoHS Left/Right EAN

ALFBAR1000R

150-028-521

Right-handed

4510932170284

ALFBAR1000L

150-028-522

Left-handed

4510932170291

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
MD-N1-B 150-001-003
MD-N1-D 150-001-126
Image Item Name Item Code Quotation RoHS Finish Key Changes Key Shape Type Locked Position Masterkey Function Material Total Lock Series Interchangeable Cylinder Key Type EAN Box

MD-N1-B

150-001-003

Barrel Polished/Yellow Zinc Chromate

3001 to 30000

Dimple Key

Cylinder Key Related Product

Key Removeable

Standard Use

Stainless Steel (SUS304)/Zinc Alloy (ZDC)

LAMP Brand Interchangeable Cylinder

Yes

Key Different

4510932062343

12

MD-N1-D

150-001-126

Barrel Polished/Yellow Zinc Chromate

3001 to 30000

Dimple Key

Cylinder Key Related Product

Key Removeable

Standard Use

Stainless Steel (SUS304)/Zinc Alloy (ZDC)

LAMP Brand Interchangeable Cylinder

Yes

Key Alike

4510932062770

12

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
MD-MK1 150-001-002
MD-K1 150-001-001
Image Item Name Item Code Quotation RoHS Key Changes Key Shape Type Masterkey Function Material Total Lock Series Interchangeable Cylinder Spec Finish/Colour EAN

MD-MK1

150-001-002

501 to 3000

Dimple Key

Cylinder Key Related Product

Standard Use

Brass/ABS

LAMP Brand Interchangeable Cylinder

Yes

Masterkey

Nickel/Black

4510932062336

MD-K1

150-001-001

-

-

Cylinder Key Related Product

-

Brass/ABS

LAMP Brand Interchangeable Cylinder

-

Change Key

Nickel/Black

4510932062329

Slide to See More

CAD download

Body

Item Name
1830-MKGA
1830-MKDN
Item Name 2D 3D Others RoHS Item Code
1830-MKGA DXF DWG SAT IGES X_T STEP 3DPDF

150-066-006

1830-MKDN DXF DWG SAT IGES X_T STEP 3DPDF

150-066-005

Slide to See More

Sold Separately

Item Name
ALFR
ALFL
Item Name 2D 3D Others RoHS Item Code
ALFR DXF DWG SAT IGES X_T STEP 3DPDF

150-060-520

ALFL DXF DWG SAT IGES X_T STEP 3DPDF

150-060-521

Slide to See More

Sold Separately

Item Name
ALS-LP
ALS-G
ALS-GP
Item Name 2D 3D Others RoHS Item Code
ALS-LP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-134

ALS-G DXF DWG SAT IGES X_T STEP 3DPDF

150-945-903

ALS-GP DXF DWG SAT IGES X_T STEP 3DPDF

150-945-902

Slide to See More

Sold Separately

Item Name
ALS-KP
Item Name 2D 3D Others RoHS Item Code
ALS-KP DXF DWG SAT IGES X_T STEP 3DPDF

150-060-117

Slide to See More

Sold Separately

Item Name
ALFBAR1000R
ALFBAR1000L
Item Name 2D 3D RoHS Item Code
ALFBAR1000R DXF DWG SAT IGES X_T STEP

150-028-521

ALFBAR1000L DXF DWG SAT IGES X_T STEP

150-028-522

Slide to See More

Sold Separately

Item Name
MD-N1-B
MD-N1-D
Item Name 2D 3D Others RoHS Item Code
MD-N1-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-003

MD-N1-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-126

Slide to See More

Sold Separately

Item Name
MD-MK1
MD-K1
Item Name 2D 3D Others RoHS Item Code
MD-MK1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-002

MD-K1 DXF DWG SAT IGES X_T STEP 3DPDF

150-001-001

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More