2000-150

CONCEALED HINGE2000-150

2 / 2 total results

Filter items
  • CONCEALED HINGE
  • Surface Mount / 150° Opening
  • 2000-150

No need to cut-out on doors.
Can be used both for inset and overlay doors.
Wide door protrusion.
With catch.
Overlay: Max. 20 mm
Applicable overlay: 0` 20 mm

Drawings / Illustrations

  • Application Example(t = 18.5 mm overlay, overlay doors)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2000-150-N 170-042-046
2000-150 170-090-884
Image Item Name Purchase Item Code Quotation RoHS Material Finish Spec Max Door Thickness Opening Angle Other Hinge Types EAN Carton Weight (g)

2000-150-N

170-042-046

Steel

Nickel Plating

Without Catch

20

150°

Front Mount Hinge

4510932218832

100

137

2000-150

170-090-884

Steel

Nickel Plating

With Catch

20

150°

Front Mount Hinge

4510932072816

100

130

Slide to See More


CAD download

Body

Item Name
2000-150-N
2000-150
Item Name 2D 3D Others RoHS Item Code
2000-150-N DXF DWG SAT IGES X_T STEP 3DPDF

170-042-046

2000-150 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-884

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/19)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More