2000-MIGNON

CONCEALED HINGE2000-MIGNON

2 / 2 total results

Filter items
  • CONCEALED HINGE
  • Surface Mount / 90° Opening
  • 2000-MIGNON
No need to cut-out on doors.
Can be used both for inset and overlay doors.
With catch.
Overlay: Max. 20 mm
Applicable overlay: 0` 20 mm

Spec Table

Body

Image Item Name Item Code Quotation
2000-MIGNON-N 170-042-047
2000-MIGNON 170-090-001
Image Item Name Item Code Quotation RoHS Main Material Finish Spec Max Door Thickness Opening Angle Other Hinge Types EAN Box Carton Weight (g)

2000-MIGNON-N

170-042-047

Steel

Nickel Plating

Without Catch

20

90°

Front Mount Hinge

4510932218849

20

200

65

2000-MIGNON

170-090-001

Steel

Nickel Plating

With Catch

20

90°

Front Mount Hinge

4510932070140

20

200

69

Slide to See More

CAD download

Body

Item Name
2000-MIGNON-N
2000-MIGNON
Item Name 2D 3D Others RoHS Item Code
2000-MIGNON-N DXF DWG SAT IGES X_T STEP 3DPDF

170-042-047

2000-MIGNON DXF DWG SAT IGES X_T STEP 3DPDF

170-090-001

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More