2150

PUSH-TO-OPEN SLIDE2150

8 / 8 total results

Filter items
  • PUSH-TO-OPEN SLIDE
  • Under Mount
  • 2150


Discontinued
  • Push to Open
Under carriage mounting with bracket: Ideal for drawer with limited space.
Full extension (3 members).
No handle or knobs required for a sleek, modern look.
The drawer is detachable by lifting the lever.
The drawer can be held in the fully closed position.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2150-270 190-110-655
2150-300 190-110-656
2150-350 190-110-657
2150-400 190-110-658
2150-450 190-110-659
2150-500 190-110-660
eShop
2150-550 190-110-661
eShop
2150-600 190-110-662
Image Item Name Purchase Item Code Quotation Mark RoHS Slide Length Travel Length A Drawer Length Max Cabinet Length W Load Capacity N (Per Pair) Load Capacity kgf (Per Pair) Slide Type Drawer Slide Type Height H Width W Main Material Movement Detachable Spec Keep Open Keep Closed B C EAN Box Weight (g)

2150-270

190-110-655

181.5

266

255

260

280

470

196

20

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

-

-

4510932027113

6

1500

2150-300

190-110-656

206.5

296

285

290

310

500

294

30

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

-

-

4510932027120

6

1600

2150-350

190-110-657

241.5

346

335

340

360

550

294

30

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

-

-

4510932027137

6

1900

2150-400

190-110-658

276.5

396

385

390

410

600

343

35

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

224

-

4510932027144

6

2100

2150-450

190-110-659

311.5

446

435

440

460

650

392

40

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

224

-

4510932027151

6

2400

2150-500

eShop

190-110-660

356.5

496

485

490

510

700

343

35

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

224

-

4510932027168

6

2600

2150-550

eShop

190-110-661

391.5

546

535

540

560

750

343

35

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

224

-

4510932027175

6

2900

2150-600

190-110-662

416.5

596

585

590

610

800

294

30

Full Extension

Drawer Slide

48

49

Steel

Push-to-open

Yes

Under Mount

None

None

224

288

4510932027182

6

3100

Slide to See More


★Discontinued

CAD download

Body

Item Name
2150-270
2150-300
2150-350
2150-400
2150-450
2150-500
2150-550
2150-600
Item Name 2D 3D RoHS Item Code
2150-270 DXF DWG SAT IGES X_T STEP

190-110-655

2150-300 DXF DWG SAT IGES X_T STEP

190-110-656

2150-350 DXF DWG SAT IGES X_T STEP

190-110-657

2150-400 DXF DWG SAT IGES X_T STEP

190-110-658

2150-450 DXF DWG SAT IGES X_T STEP

190-110-659

2150-500 DXF DWG SAT IGES X_T STEP

190-110-660

2150-550 DXF DWG SAT IGES X_T STEP

190-110-661

2150-600 DXF DWG SAT IGES X_T STEP

190-110-662

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Load Capacity kgf (Per Pair)
Slide Length
  • -
Travel Length (mm)
  • -
Front Travel Length (mm)
  • -
Back Travel Length (mm)
  • -
Width W (mm)
  • -
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More