2400M

PUSH LOCK2400M

4 / 4 total results

Filter items
  • PUSH LOCK
  • 2400M

For sliding doors.
Push the cylinder to lock without the using key.
Turn key 45 degreesto the right to unlock. Turn key 45 degreesto the left to lock and remove the key.
47,000 key changes available.
Master Key system available at surcharge. (Max. 1,000 key changes/Master Key.)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2400M-20-B 150-022-926
eShop
2400M-20-D   150-001-230
eShop
2400M-25-B 150-022-925
eShop
2400M-25-D   150-001-231
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Cylinder Diameter L Key Changes Main Material Key Shape Suitable Door Thickness Application Type Mounting Surface Locked Position Colour Masterkey Function Grade EAN Box Carton Weight (g)

2400M-20-B

eShop

150-022-926

Key Different

20

22

Over 30001

Brass

Dimple Key

20

Sliding Doors

Push Cylinder Lock

Wood
Glass Metal Frame

Key Removeable

Silver

Special Order

Excellent

4510932063678

12

60

65

2400M-20-D  

eShop

150-001-230

Key Alike

20

22

Over 30001

Brass

Dimple Key

20

Sliding Doors

Push Cylinder Lock

Wood
Glass Metal Frame

Key Removeable

Silver

Special Order

Excellent

4510932062985

12

60

65

2400M-25-B

eShop

150-022-925

Key Different

20

27

Over 30001

Brass

Dimple Key

25

Sliding Doors

Push Cylinder Lock

Wood
Glass Metal Frame

Key Removeable

Silver

Special Order

Excellent

4510932063661

12

60

70

2400M-25-D  

eShop

150-001-231

Key Alike

20

27

Over 30001

Brass

Dimple Key

25

Sliding Doors

Push Cylinder Lock

Wood
Glass Metal Frame

Key Removeable

Silver

Special Order

Excellent

4510932062992

12

60

70

Slide to See More


CAD download

Body

Item Name
2400M-20-B
2400M-20-D  
2400M-25-B
2400M-25-D  
Item Name 2D 3D Others RoHS Item Code
2400M-20-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-926

2400M-20-D   DXF DWG SAT IGES X_T STEP 3DPDF

150-001-230

2400M-25-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-925

2400M-25-D   DXF DWG SAT IGES X_T STEP 3DPDF

150-001-231

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Suitable Door Thickness
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More