2550

CABINET LOCK2550

6 / 6 total results

Filter items
  • CABINET LOCK
  • 2550

For drawers and cabinet door application.
300 key changes available. (Max. 80 key changes/Master Key)
Keys can be shared with the previous 2520 model.
Gold finish is available at surcharge.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2550-24-DN-MK-B 150-001-216
eShop
2550-24-DN-B 150-022-051
eShop
2550-24DN-D   150-001-214
eShop
2550-36-DN-MK-B 150-001-217
eShop
2550-36DN-B 150-022-054
eShop
2550-36DN-D   150-001-215
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Masterkey Function Cylinder Diameter Suitable Door Thickness L Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Grade EAN Box Carton Weight (g)

2550-24-DN-MK-B

eShop

150-001-216

Key Different

Included

20

24

24

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

Standard

4510932062893

12

80

140

2550-24-DN-B

eShop

150-022-051

Key Different

None

20

24

24

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

Standard

4510932063395

12

60

140

2550-24DN-D  

eShop

150-001-214

Key Alike

None

20

24

24

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

Standard

4510932062879

12

60

140

2550-36-DN-MK-B

eShop

150-001-217

Key Different

Included

20

36

36

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

Standard

4510932062909

12

80

170

2550-36DN-B

eShop

150-022-054

Key Different

None

20

36

36

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

Standard

4510932063401

12

60

170

2550-36DN-D  

eShop

150-001-215

Key Alike

None

20

36

36

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

Standard

4510932062886

12

60

170

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
2550MK 150-001-025
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Code EAN

2550MK

eShop

150-001-025

150-022-387

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
2550-SP 150-029-319
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Material Thickness EAN

2550-SP

eShop

150-029-319

White

ABS

2

4510932162715

Slide to See More


CAD download

Body

Item Name
2550-24-DN-MK-B
2550-24-DN-B
2550-24DN-D  
2550-36-DN-MK-B
2550-36DN-B
2550-36DN-D  
Item Name 2D 3D Others RoHS Item Code
2550-24-DN-MK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-216

2550-24-DN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-051

2550-24DN-D   DXF DWG SAT IGES X_T STEP 3DPDF

150-001-214

2550-36-DN-MK-B DXF DWG SAT IGES X_T STEP 3DPDF

150-001-217

2550-36DN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-054

2550-36DN-D   DXF DWG SAT IGES X_T STEP 3DPDF

150-001-215

Slide to See More

Sold Separately

Item Name
2550MK
Item Name 2D 3D RoHS Item Code
2550MK DXF DWG SAT IGES X_T STEP

150-001-025

Slide to See More

Sold Separately

Item Name
2550-SP
Item Name 2D 3D RoHS Item Code
2550-SP DXF DWG SAT IGES X_T STEP

150-029-319

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Manuals

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Application
Type
Mounting Surface
Key Changes
Grade
Key Type
Masterkey Function
Locked Position
Suitable Door Thickness
  • -
Material
Colour
Key Turn Angle
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More