2650

CABINET LOCK2650

6 / 6 total results

Filter items
  • CABINET LOCK
  • 2650

For drawers and cabinet door application.
2650-16 : 48 key changes / 2650-22, 2650-30 : 120 key changes.
48 key numbers can be shared with the whole 2650 Lock Series.
Gold finish is available at surcharge.

Spec Table

Body

Image Item Name Item Code Quotation
2650-16-DN-B 150-022-061
2650-16-DN-D 150-001-218
2650-22-DN-B 150-022-064
2650-22-DN-D 150-001-219
2650-30-DN-B 150-022-067
2650-30-DN-D 150-001-220
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Installation Board Thickness L A Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Masterkey Function Grade Showcase Product Type Showcase Door Spec Total Lock Series EAN Box Carton Weight (g)

2650-16-DN-B

150-022-061

Key Different

15.7

16

16

38

Both Locked and Unlocked

360°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Polished

Zinc Alloy (ZDC)

None

Standard

Lock

Drawers
Single Side Flaps

2650

4510932018982

12

120

81.5

2650-16-DN-D

150-001-218

Key Alike

15.7

16

16

38

Both Locked and Unlocked

360°

0 to 50

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Polished

Zinc Alloy (ZDC)

None

Standard

Lock

Drawers
Single Side Flaps

2650

4510932018999

12

120

81.5

2650-22-DN-B

150-022-064

Key Different

15.7

22

22

42

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Polished

Zinc Alloy (ZDC)

None

Standard

Lock

Drawers
Single Side Flaps

2650

4510932019002

12

120

89.5

2650-22-DN-D

150-001-219

Key Alike

15.7

22

22

42

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Polished

Zinc Alloy (ZDC)

None

Standard

Lock

Drawers
Single Side Flaps

2650

4510932019019

12

120

89.5

2650-30-DN-B

150-022-067

Key Different

15.7

30

30

42

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Polished

Zinc Alloy (ZDC)

None

Standard

Lock

Drawers
Single Side Flaps

2650

4510932019026

12

120

98

2650-30-DN-D

150-001-220

Key Alike

15.7

30

30

42

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Polished

Zinc Alloy (ZDC)

None

Standard

Lock

Drawers
Single Side Flaps

2650

4510932019033

12

120

98

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
TSSP-W 150-060-148
TSSP-B 150-060-149
Image Item Name Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

TSSP-W

150-060-148

Cylinder Lock Related Product

White

ABS

4

4510932019088

150

1500

14

TSSP-B

150-060-149

Cylinder Lock Related Product

Black

ABS

4

4510932019095

150

1500

14

Slide to See More

CAD download

Body

Item Name
2650-16-DN-B
2650-16-DN-D
2650-22-DN-B
2650-22-DN-D
2650-30-DN-B
2650-30-DN-D
Item Name 2D 3D Others RoHS Item Code
2650-16-DN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-061

2650-16-DN-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-218

2650-22-DN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-064

2650-22-DN-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-219

2650-30-DN-B DXF DWG SAT IGES X_T STEP 3DPDF

150-022-067

2650-30-DN-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-220

Slide to See More

Sold Separately

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More