272SL

3/4 EXTENSION SLIDE272SL

5 / 5 total results

Filter items
  • 3/4 EXTENSION SLIDE
  • 272SL

3/4 extension (2 members).
The drawer is detachable by activating the lever.
Non-handed.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
272SL-300 190-116-707
272SL-350 190-116-708
272SL-400 190-116-709
272SL-450 190-116-710
272SL-500 190-116-711
Image Item Name Item Code Quotation RoHS Slide Length Travel Length A E F Load Capacity kgf (Per Pair) B Load Capacity N (Per Pair) Height H Width W Main Material Drawer Slide Type Detachable Keep Open Keep Closed Slide Type D C EAN Box Weight (g)

272SL-300

190-116-707

300

220

165

230

245

18

236

177

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

-

-

4510932026406

20

430

272SL-350

190-116-708

350

261

206

280

295

17

277

167

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

-

-

4510932026413

20

500

272SL-400

190-116-709

400

301

246

330

345

16

317

157

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

362.5

-

4510932026420

20

560

272SL-450

190-116-710

450

333

278

380

395

15

349

147

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

410

395

4510932026437

20

650

272SL-500

190-116-711

500

373

318

430

445

14

389

137

27

9.6

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

3/4 Extension

460

445

4510932026444

20

700

Slide to See More

CAD download

Body

Item Name
272SL-300
272SL-350
272SL-400
272SL-450
272SL-500
Item Name 2D 3D Others RoHS Item Code
272SL-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-707

272SL-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-708

272SL-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-709

272SL-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-710

272SL-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-711

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • 3/4 EXTENSION SLIDE 272SL

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More