273SL

FULL EXTENSION SLIDE273SL

7 / 7 total results

Filter items
  • FULL EXTENSION SLIDE
  • 273SL

Full extension (3 members).
The drawer is detachable by lifting the lever.
Non-handed.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
273SL-200 190-116-712
273SL-250 190-116-713
273SL-300 190-116-714
273SL-350 190-116-715
273SL-400 190-116-716
273SL-450 190-116-717
273SL-500 190-116-718
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length B F Load Capacity N (Per Pair) E Load Capacity kgf (Per Pair) Height H Width W Main Material Drawer Slide Type Detachable Keep Open Keep Closed Slide Type D C A EAN Box Weight (g)

273SL-200

190-116-712

200

221

135

160

177

145

18

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

-

-

-

4510932026451

10

550

273SL-250

190-116-713

250

280

143.5

210

167

195

17

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

210

195

-

4510932026468

10

680

273SL-300

190-116-714

300

327

188

260

157

245

16

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

260

245

100

4510932026475

10

820

273SL-350

190-116-715

350

376

211.5

310

147

295

15

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

310

295

100

4510932026482

10

960

273SL-400

190-116-716

400

426

236

360

137

345

14

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

360

345

100

4510932026499

10

1100

273SL-450

190-116-717

450

478

261.5

410

128

395

13

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

410

395

100

4510932026505

10

1230

273SL-500

190-116-718

500

524

282

460

118

445

12

27

19.2

Stainless Steel (SUS304)

Drawer Slide

Yes

None

None

Full Extension

460

445

100

4510932026512

10

1360

Slide to See More


CAD download

Body

Item Name
273SL-200
273SL-250
273SL-300
273SL-350
273SL-400
273SL-450
273SL-500
Item Name 2D 3D Others RoHS Item Code
273SL-200 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-712

273SL-250 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-713

273SL-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-714

273SL-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-715

273SL-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-716

273SL-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-717

273SL-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-116-718

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FULL EXTENSION SLIDE 273SL

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf/Pair
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More