2H

HOOK2H

4 / 4 total results

Filter items
  • HOOK
  • 2H

Also can be used as a pull.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
2H-20S 110-010-142
2H-30S 110-010-143
2H-40S 110-010-144
2H-50S 110-010-145
Image Item Name Purchase Item Code Quotation RoHS Material Finish W P H H1 D d Load Capacity N Load Capacity kgf Type Installation Type Extra Functions Applicable Installation EAN Box Carton Weight (g)

2H-20S

110-010-142

Stainless Steel (SUS304)

Satin

28

18

30

10

18

φ4 hole φ6.2 countersunk

98

10

Standard

Wall

None

Wood

4510932720014

120

1200

13

2H-30S

110-010-143

Stainless Steel (SUS304)

Satin

32.5

20

39

13

18

φ4 hole φ7 countersunk

98

10

Standard

Wall

None

Wood

4510932720021

100

1000

18

2H-40S

110-010-144

Stainless Steel (SUS304)

Satin

35

21.5

44

16

23

φ4 hole φ7 countersunk

60

6

Standard

Wall

None

Wood

4510932720038

80

800

23

2H-50S

110-010-145

Stainless Steel (SUS304)

Satin

43

30

56

18

25

φ4 hole φ7 countersunk

60

6

Standard

Wall

None

Wood

4510932013123

50

500

34

Slide to See More


CAD download

Body

Item Name
2H-20S
2H-30S
2H-40S
2H-50S
Item Name 2D 3D Others RoHS Item Code
2H-20S DXF DWG SAT IGES X_T STEP 3DPDF

110-010-142

2H-30S DXF DWG SAT IGES X_T STEP 3DPDF

110-010-143

2H-40S DXF DWG SAT IGES X_T STEP 3DPDF

110-010-144

2H-50S DXF DWG SAT IGES X_T STEP 3DPDF

110-010-145

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Type
Material
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More