3310

CABINET LOCK3310

4 / 4 total results

Filter items

Discontinued
For drawer and cabinet door application.
156 key changes available.
Keys can be shared with other 3310 Lock Series.
Can be made with polished finish at surcharge.

Related information

Spec Table

Body

Image Item Name Item Code Quotation
3310-24-B 150-063-600
3310-24-D 150-001-017
3310-30-B 150-063-610
3310-30-D 150-001-018
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Suitable Door Thickness L Key Removeable Key Turn Angle Key Changes Key Shape Application Type Mounting Surface Locked Position Colour Material Total Lock Series Masterkey Function Grade EAN Box Carton Weight (g)

3310-24-B

150-063-600

Key Different

18

24

24

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

3310

None

Standard

4510932018906

12

120

116

3310-24-D

150-001-017

Key Alike

18

24

24

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

3310

None

Standard

4510932018913

12

120

116

3310-30-B

150-063-610

Key Different

18

30

30

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

3310

None

Standard

4510932018920

12

120

125

3310-30-D

150-001-018

Key Alike

18

30

30

Both Locked and Unlocked

360°

51 to 500

Double-sided

Drawers
Single Side Flaps

Surface Mount Lock

Wood

Key Removeable

Silver

Brass

3310

None

Standard

4510932018937

12

120

125

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
TSSP-W 150-060-148
TSSP-B 150-060-149
Image Item Name Item Code Quotation RoHS Type Colour Material Thickness EAN Box Carton Weight (g)

TSSP-W

150-060-148

Cylinder Lock Related Product

White

ABS

4

4510932019088

150

1500

14

TSSP-B

150-060-149

Cylinder Lock Related Product

Black

ABS

4

4510932019095

150

1500

14

Slide to See More

CAD download

Body

Item Name
3310-24-B
3310-24-D
3310-30-B
3310-30-D
Item Name 2D 3D Others RoHS Item Code
3310-24-B DXF DWG SAT IGES X_T STEP 3DPDF

150-063-600

3310-24-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-017

3310-30-B DXF DWG SAT IGES X_T STEP 3DPDF

150-063-610

3310-30-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-018

Slide to See More

Sold Separately

Item Name
TSSP-W
TSSP-B
Item Name 2D 3D Others RoHS Item Code
TSSP-W DXF DWG SAT IGES X_T STEP 3DPDF

150-060-148

TSSP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-060-149

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More