Mounting Plate for OLYMPIA CONCEALED HINGE360-P6WT
1 / 1 total results
Filter items
- Mounting Plate for OLYMPIA CONCEALED HINGE
- System 32/4 Holes
- 360-P6WT
- OLYMPIA Series

- Specification
- — For the standard and +5mm types:
- Value of H for inset installation is "door thickness + 24 mm".
- When using with the GH-360FP, value of H is "door thickness + 26 mm".
— For the +7.5mm type:
- Value of H for inset installation is "door thickness + 16.5 mm".
- When using with the GH-360FP, value of H is "door thickness + 18.5 mm".
In Use
Images
Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.
For all other countries, please request a price quote by clicking the icon.
Spec Table
Body
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
-
Series
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Number of Screw Holes
-
Pitch of Holes
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
