3660

PUSH-TO-OPEN SLIDE3660

8 / 8 total results

Filter items
  • PUSH-TO-OPEN SLIDE
  • 3660

  • Push to Open
Push-to-open mechanism.
No handle or knobs required for a sleek, modern look.
With a bumper to avoid metal-to-metal noise at the end of the course.
The drawer is detachable by lifting the lever.
Heavy duty type: 4660 series are also available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
3660-250 190-027-551
3660-300 190-027-552
3660-350 190-027-553
3660-400 190-027-554
3660-450 190-027-555
3660-500 190-027-556
3660-550 190-027-557
3660-600 190-027-558
Image Item Name Purchase Item Code Quotation RoHS Slide Length Travel Length E W Load Capacity N (Per Pair) F Load Capacity kgf (Per Pair) Height H Width W Material Drawer Slide Type Detachable Movement Keep Open Keep Closed Unique Features Slide Type A G B C H D EAN Box Weight (g)

3660-250

190-027-551

250

250

121

450

147

87

15

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

-

-

-

-

-

-

4510932141581

20

560

3660-300

190-027-552

300

300

171

500

147

119

15

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

71

-

-

-

-

-

4510932141598

20

680

3660-350

190-027-553

350

350

221

550

147

119

15

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

183

-

-

-

-

4510932141604

10

800

3660-400

190-027-554

400

400

271

600

196

119

20

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

199

231

-

-

-

4510932141611

10

920

3660-450

190-027-555

450

450

321

650

196

119

20

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

247

263

-

-

-

4510932141628

10

1040

3660-500

190-027-556

500

500

371

700

196

119

20

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

167

295

295

-

4510932141635

10

1160

3660-550

190-027-557

550

550

421

750

196

119

20

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

215

199

327

345

-

4510932141642

10

1280

3660-600

190-027-558

600

600

471

800

196

119

20

36

12.5

Steel

Drawer Slide

Yes

Push-to-open

None

None

Silent

Full Extension

103

247

199

327

375

391

4510932141659

10

1400

Slide to See More


CAD download

Body

Item Name
3660-250
3660-300
3660-350
3660-400
3660-450
3660-500
3660-550
3660-600
Item Name 2D 3D Others RoHS Item Code
3660-250 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-551

3660-300 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-552

3660-350 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-553

3660-400 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-554

3660-450 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-555

3660-500 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-556

3660-550 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-557

3660-600 DXF DWG SAT IGES X_T STEP 3DPDF

190-027-558

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1177_3_3660_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Load Capacity N
  • -
Load Capacity kgf
  • -
Slide Length (mm)
  • -
Travel Length (mm)
  • -
Height H (mm)
  • -
Width W (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More