FULL EXTENSION SOFT-CLOSE SLIDE3670
5 / 5 total results
- Self & Soft Closing
- — Gold-plated version of the 3670 slide.
— Full extension (3 members).
— Slides smoothly even if cabinet is slightly deformed due to shock absorbing effect of the outer member.
— The drawer can be detached by lifting the lever. - Specification
- — Self and soft closing position:
- 300-350 type: 20 mm distance from closed position
- 400-500 type: 36 mm distance from closed position
— The maximum width of the drawer is the slide length + 200mm. - Accessories
- Truss head tapping screw 4 x 12 (Gold plating)
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
3670-300GA | 190-037-612 | |||
3670-350GA | 190-037-613 | |||
3670-400GA | 190-037-614 | |||
3670-450GA | 190-037-615 | |||
3670-500GA | 190-037-616 |
Sold in pairs (2 pcs)
CAD download
Body
Item Name |
---|
3670-300GA |
3670-350GA |
3670-400GA |
3670-450GA |
3670-500GA |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
3670-300GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-037-612 |
|
3670-350GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-037-613 |
|
3670-400GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-037-614 |
|
3670-450GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-037-615 |
|
3670-500GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-037-616 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)
Manuals
Installation Manual (English) | 1178_2_3670_e.pdf |
---|
Note
— Do not push with a strong force to prevent oil leakage when soft-closing mechanism is in operation.
— Scratches on gold plating may become conspicuous. Please handle it with care during installation.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -